text.skipToContent text.skipToNavigation

Universal Dimmer Module - 8 Load (120VAC)

UDM08-EM-II Vantage
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 56ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Vantage Universal Dimmer Module (UDM08-EM-II) provides load agnostic phase control as a component of Vantage’s centralized lighting control system. It can be mounted in a main or secondary power enclosure and supports control of up to 8 dimmable, forward and reverse phase type loads with up to four line feeds supporting up to 32 Amps of total load per module. The module is designed to automatically detect load type, forward or reverse phase. In addition, with current sensing built in, the UDM supports enhanced conditional programming in Design Center for increased support of energy management scenarios.
Voltage 120 VAC
  • 120 VAC
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Product Details

The Vantage Universal Dimmer Module (UDM08-EM-II) provides load agnostic phase control as a component of Vantage’s centralized lighting control system. It can be mounted in a main or secondary power enclosure and supports control of up to 8 dimmable, forward and reverse phase type loads with up to four line feeds supporting up to 32 Amps of total load per module. The module is designed to automatically detect load type, forward or reverse phase. In addition, with current sensing built in, the UDM supports enhanced conditional programming in Design Center for increased support of energy management scenarios.
  • Supports control of up to 8 forward or reverse phase loads
  • Each dimming channel can be programmable to match the dimming curve of the lighting load
  • 4 Line feeds supporting up to 32 amps per module, 10 amps maximum output for any of the 8 loads
  • Overload and fuse protection built-in
  • Module design eliminates the need for field wiring to the module

Specifications

General Info
Product Type Load Controller
Application Sector Commercial, Residential
Product Line Vantage
Country Of Origin China
Installation Location Enclosure
Warranty Type 5-Year
UPC Number 840624140658
Dimensions
Product Depth US 11.5 in
Product Height US 6.5 in
Product Volume US 840.94 cu in
Product Length US 11.25 in
Product Width US 11.0 in
Product Weight US 5.86 lb
Technical Information
Compatibility InFusion
Indoor/Outdoor Indoor
Operating Temperature 0°-40°C, 32°-104°F
Operating Temperature Max 104 °F
Operating Temperature Min 32 °F
Voltage 120.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Q & A

Can a jumper be used between Line A and Line B of the dimming module if the load is not high; in an effort to save on the amount of circuit breakers?

Asked by: Shaun Thomas
Using a jumper between Line A and Line B is possible, provided that: 1. The total load remains within spec – As long as the amperage limits per line feed (16A max) and per module (32A max) are not exceeded, the jumper should work without issue. 2. Troubleshooting may be harder – Since multiple loads will be on a single circuit, diagnosing issues down the line (like a fault on one load) could be more challenging. 3. Avoid putting two loads on one output – This aligns with best practices to prevent overloading a single channel.
Answered by: Tier 1 Tech Support
Date published: 2025-02-21

Can the UDM08-EM power a fan motor?

Asked by: Nate1309
The UDM08-EM is a universal dimming module, and according to the documentation, it supports controlling various load types including incandescent, halogen, magnetic low-voltage, LED, electronic ballasts, and standard ballasts. However, it is not specifically designed to power or control fan motors.
Answered by: Tier 1 Tech Support
Date published: 2024-10-21

can we please get the manual for this on the website and Vantage's dealer portal?

Asked by: Matt
Thank you for your input. The request for the update has been submitted.
Answered by: Pass & Seymour Technical Support
Date published: 2024-07-09

I need a replacment fuse for the dimming module. Do you sell them?

Asked by: chris ahmed
Yes we sell them. The part number is VCI-0038. Also please don't forget there are spares mounted on the back of the module.
Answered by: Pass & Seymour Technical Support
Date published: 2024-07-09

Is that the dimmer can support the operation voltage at 220V AC for LED lighting source  

Asked by: Legrand HK LED dimming
The UDM08-EM supports 120 or 277 single pole phase cut dimming only.
Answered by: Pass & Seymour Technical Support
Date published: 2024-03-28

Hello, Does this dimmer module has the ability to dim LED bulbs

Asked by: Marlon King
Hi Marlon, The Universal Dimming Modules are designed for 120-277VAC (UDM08-EM) and 120VAC only (UDM08-EM-II) electrical systems. Both versions provide exceptional support of low and high-wattage LED and CFL lighting loads between 2-1200W@120VAC. UDM08-EM also supports these loads between 5-2770W@277VAC.
Answered by: Tier 1 Tech Support
Date published: 2024-07-09
  • y_2026, m_11, d_22, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.50
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_UDM08-EM-II, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT