text.skipToContent text.skipToNavigation

AccentPoint II Relay

APREL Vantage
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

This plug-in relay connects to Vantage's RadioLink wireless solution and provides 15 combined Amps of control for lamps, motors, pumps, or other devices. Two separate devices can be independently controlled from keypads, timed events, sensors, and more. Two models are available, either a ground-up or ground-down plug orientation.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Communicates with the Vantage system through RadioLink technology
  • Enables two separate devices to be independently controlled by commands received from keypads, timed events, sensors, and more
  • Provides 15 combined Amps of relay control for lamps, motors, pumps, or other devices
  • Two models are available, either a ground-up or ground-down plug orientation.

Specifications

General Info
Color White
Product Type Wall Switch
Material Plastic
Application Sector Commercial, Residential
Product Line Vantage
Country Of Origin China
Installation Location Electrical Receptacle
Warranty Type 5-Year
Standard FCC, UL, cUL
UPC Number 840624100324
Dimensions
Product Depth US 1.25 in
Product Height US 4.125 in
Product Width US 3.125 in
Product Weight US 5.8 oz
Listing Agencies / 3rd Party Agencies
FCC Compliant Yes
cUL Listed  Yes
Technical Information
Amperage 15 A
Bulb Compatibility Incandescent
Compatibility InFusion, Qlink
Connection Type Plug-In
Environmental Conditions 5 to 95% (relative humidity, non-condensing)
Indoor/Outdoor Indoor
Lighting Types Incandescent
Load Type General purpose AC, Incandescent, Magnetic low-voltage, Motor load, Resistive load
Mounting Type Plug-in
Operating Temperature 0°-35°C, 32°-95°F
Operating Temperature Max 95 °F
Operating Temperature Min 32 °F
Supply Voltage 120 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;