text.skipToContent text.skipToNavigation

Astronomic Time Switch 24/7 800W, Lt. Almond, Box

RT-200-LA Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 295ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The RT-200 Astronomical time clock and timer switch automatically turns lighting or other loads on and off according to user programming. It replaces standard single-pole wall switches for energy savings and security.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Turns lights on and off relative to dusk or dawn, or at selected times of day on selected days of the week
  • Bright OLED display for clear viewing from a wide angle
  • Shipped in default 2 hour countdown time, easily changed to other lengths or none.
  • Ideal for any application where precise time-based control is desired
  • Includes eight programmable control schedules
  • Ideal for meeting California Title 24 Residential Exterior Astronomical Time-Switch with max 6 hour countdown requirement

Specifications

General Info
Color Light Almond
Product Type Wall Switch
Material Plastic
Application Sector Commercial
Product Family / Series / Group Standalone
Product Line Wattstopper
Country Of Origin China
Features Single Display, Timer
Wall Plate Included No
Installation Location Wall Box
Switch Type Push
Warranty Type 5-Year
Standard UL, cUL
UPC Number 754182918508
Dimensions
Product Depth US 1.8 in
Product Height US 4.1 in
Product Volume US 30.015 cu in
Product Width US 1.8 in
Product Weight US 0.2491 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 4.3 A
On Function Selectable Auto/Manual
Requires Neutral Wire Yes
Wire Connection Type Flying Leads
Connection Type Wired
Frequency Rating 50/60 Hz
Load Rating 1200 W @ 277 VAC, 800 W @ 120 VAC
Number of Buttons 1
Number of Poles Single Pole
Timer Type Astronomical
Timer Duration 1-6 Hours, 5-30 Minutes
Operating Temperature 32°-122°F
Horsepower Rating 1/6 HP @ 120 VAC
Timing Range 24-Hour Programmable
Voltage 120 VAC, 277 VAC

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I have a switch that has a pink wire and a blue wire in a double wall switch one switch is for the outside and one is for in the inside. The outside switch has two wires pink and blue. Which wires do I attach to the the timer? Timer RTPA24WCC4

Asked by: Gary
The RTPA24WCC4 timer switch is manufactured and supported by Pass & Seymour. Please reach out to Pass & Seymour Technical Support for assistance with wiring this specific model: Pass & Seymour Technical Support: 1- 844-957-3783 or via tech.support@legrand.us
Answered by: Tier 1 Tech Support
Date published: 2026-08-10

Is it possible to install 2 switches side by side in the same switch box?

Asked by: Anonymous
Yes, two RT-200 switches can be installed side by side in the same switch box. However, depending on the wire gauge used and the available box volume, space may be limited. Ensure the electrical box provides sufficient capacity to accommodate the wiring and devices in accordance with local electrical codes.
Answered by: Tier 1 Tech Support
Date published: 2025-10-23

How do I switch from manual mode to a program.  I just installed it and setup the program but on the bottom left it says manual even though I turned on a program

Asked by: Ben
Hello, I've attached the programming instructions for part number RT200. Please don't hesitate to give us a call if you need additional help. Pass & Seymour Technical Support Phone #: 800-223-4185 Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays) Best Regards, Technical Support
Answered by: Pass & Seymour Technical Support
Date published: 2024-08-12

My switch turns the lights on with the program but never turns the lights off. I've tried every option for lights off, but it just does not trigger the off command. How can I fix this?

Asked by: Ryan Y
I would suggest contacting our Technical Support team for assistance with troubleshooting the timer: Wattstopper products 1.800.879.8585 Mon - Fri: 7am - 7pm CST (excluding holidays) or Legrand/Pass & Seymour products 1.844.957-3783 Mon - Fri: 8am - 6pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2022-09-07

Is this timer suitable for 120v LED lighting?

Asked by: DogDad
Yes, this timer is rated for LED's.
Answered by: Legrand Technical Support
Date published: 2022-07-08

Wattstopper a few questions: 1.- is the RT-200-XX available for use outdoors. What can be done to do this ( weatherproofing etc.) 2- Can it be made available for use inside a control panel. What fittings/accessories are needed to do this ?

Asked by: Mohan
The RT-200 is designed for indoor use. If you temperature outside stays within the range 32˚ to 131˚ F it is possible a waterproof box with rubber cover could be considered but it is not recommended. We are not clear what is meant by “use inside a control panel”, the switch is designed to mount in a single gang wall box.
Answered by: Tier 1 Tech Support
Date published: 2022-02-08
  • y_2026, m_10, d_18, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_RT-200-LA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT