The 16-Port Gigabit GREENnet Switch, model TEG-S16g, provides high bandwidth performance, ease of use, and reliability, all while reducing power consumption by up to 70%. GREENnet technology automatically adjusts power consumption as needed, resulting in substantial energy savings. Embedded GREENnet technology works right out of the box with no management requirement.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The 16-Port Gigabit GREENnet Switch, model TEG-S16g, provides high bandwidth performance, ease of use, and reliability, all while reducing power consumption by up to 70%. GREENnet technology automatically adjusts power consumption as needed, resulting in substantial energy savings. Embedded GREENnet technology works right out of the box with no management requirement.
- Sturdy rackmount metal switch with built-in power supply
- 16 x Gigabit RJ-45 ports
- GREENnet technology reduces power consumption by up to 70%
Specifications
General Info
| Color | Black | ||
| Product Type | Network Switch | ||
| Finish | Metallic | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Wattstopper PLUS | ||
| Product Line | Wattstopper | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Included | Power Cord, Rack Mount Kit | ||
| Installation Location | Network Rack | ||
| Warranty Type | 5-Year | ||
| UPC Number | 840356702810 |
Dimensions
| Product Depth US | 17.0 in | ||
| Product Height US | 1.8 in | ||
| Product Width US | 5.5 in |
Listing Agencies / 3rd Party Agencies
| CE Certified | Yes | ||
| FCC Compliant | Yes |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| Energy Savings | No |
Technical Information
| Max Distance Support | 328 ft | ||
| Number of Connections | 16 | ||
| Topology | Star | ||
| Connector Type | RJ-45 | ||
| Compatibility | DALI, Wattstopper PLUS Wired, Wattstopper PLUS Wireless | ||
| Data Transfer Rate | 1000 Mbps | ||
| Indicator | Receive LED, Transmit LED | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 100 to 240 V | ||
| Device Interface | Ethernet | ||
| Mounting Type | Rack Mounting | ||
| Operating Temperature | 32°-104°F | ||
| Operating Temperature Max | 104 °F | ||
| Operating Temperature Min | 32 °F | ||
| Storage Temperature | 14° - 158° F |
Resources (5)
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3450BE | On-Q
RJ45 Cat 5e T568 A/B Keystone Insert
$5.46


