The PS 30 power supply has an output voltage of 24 VDC and output current of 1.3 A. It is suitable for a wide-range of applications and has a large input voltage range, so you are bound to find it useful in many professional lighting projects.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The PS 30 power supply has an output voltage of 24 VDC and output current of 1.3 A. It is suitable for a wide-range of applications and has a large input voltage range, so you are bound to find it useful in many professional lighting projects.
- Power Supply for: — Wired Manager — DALI — DALI Switch SO
- Output voltage: 24 VDC
- Output current: 1.3 A
- Large input voltage range
Specifications
General Info
| Color | Gray | ||
| Product Type | Power Supply | ||
| Material | Plastic | ||
| Finish | Plastic | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Wattstopper PLUS | ||
| Product Line | Wattstopper | ||
| Country Of Origin | Austria | ||
| Installation Location | Enclosure | ||
| Warranty Type | 5-Year | ||
| UPC Number | 840356702650 |
Dimensions
| Product Depth US | 1.42 in | ||
| Product Height US | 2.3 in | ||
| Product Width US | 3.5 in | ||
| Product Weight US | 4.2 oz |
Listing Agencies / 3rd Party Agencies
| CE Certified | Yes |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| Energy Savings | No |
Technical Information
| Number of Connections | 3 | ||
| Connector Type | Terminal Block | ||
| Compatibility | DALI, Wattstopper PLUS Wired | ||
| Indicator | Device Status LED | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 100 to 240 V | ||
| Mounting Type | DIN Rail | ||
| Operating Temperature | -20°-55°C | ||
| Operating Temperature Max | 55 °C | ||
| Operating Temperature Min | -20 °C | ||
| Output Voltage | 24 VDC |
Resources (5)
Installation Instructions
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
