Wattstopper PLUS System Support Unit LITE, Black
EN-SSU-LITE
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The System Support Unit, Lite (SSU LITE) is a key component in the Wattstopper PLUS System. It hosts the Polaris software giving Facility Managers and Building Operators the ability to monitor and maintain their Wattstopper PLUS system. It enables them to change or modify light settings, schedules and other system settings. The maximum system size supported by SSU-LITE is 1000 devices, or 2000 nodes. For larger systems with more devices, use the Wattstopper PLUS System Support Unit (EN-SSU-X)
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The System Support Unit, Lite (SSU LITE) is a key component in the Wattstopper PLUS System. It hosts the Polaris software giving Facility Managers and Building Operators the ability to monitor and maintain their Wattstopper PLUS system. It enables them to change or modify light settings, schedules and other system settings. The maximum system size supported by SSU-LITE is 1000 devices, or 2000 nodes. For larger systems with more devices, use the Wattstopper PLUS System Support Unit (EN-SSU-X)
- Provides seamless access for facility managers to monitor, analyze, and maintain the system
- Stores historical data relating to system performance like energy savings, occupancy usage
- Enables secure access to configure, analyze, and troubleshoot the Wattstopper PLUS System
- Manages 3rd Party integrations (e.g. BACnet, OpenADR, AV integrations)
- Maintains system configuration for easy recall
Specifications
General Info
| Color | Black | ||
| Product Type | Server | ||
| Finish | Matte | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Wattstopper PLUS | ||
| Product Line | Wattstopper | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Installation Location | Wall | ||
| Warranty Type | 5-Year | ||
| Standard | UL, CE, FCC | ||
| UPC Number | 840356704180 |
Dimensions
| Product Depth US | 4.7 in | ||
| Product Height US | 1.5 in | ||
| Product Length US | 9.6 in | ||
| Product Weight US | 2.2 lb |
Listing Agencies / 3rd Party Agencies
| CE Certified | Yes | ||
| FCC Compliant | Yes | ||
| CSA Listed | Yes |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| Energy Savings | Yes |
Technical Information
| Number of Connections | 2 | ||
| Connector Type | RJ-45, USB-A | ||
| Compatibility | DALI, Wattstopper PLUS Wired, Wattstopper PLUS Wireless | ||
| Indicator | Device Status LED, Network Status LED | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 100 to 240 V | ||
| Device Interface | Ethernet, USB | ||
| Mounting Type | Wall | ||
| Operating Temperature | 0°-35°C | ||
| Operating Temperature Max | 35 °C | ||
| Operating Temperature Min | 0 °C |
Resources (5)
Cutsheet
Installation Instructions
Supporting Document
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Please clarify the difference between a device and a node. The only definitions I can find are contained in the Wattstopper Plus Design Guide. Would be helpful to include that information on the SSU Product Data and Installation Instructions.
In Wattstopper PLUS, a device is a physical hardware component (such as a sensor, wall station, or controller), while a node is a software-addressable communication endpoint. Because a single device can contain multiple addressable points, one device may account for more than one node.
For example, the SSU-LITE (EN-SSU-LITE) supports up to 1,000 devices and 2,000 nodes. When sizing a system, device counts represent physical hardware, while node counts represent software-managed communication points.
Date published: 2026-10-07
Is this compatible with BAS systems?
Yes, the EN-SSU-LITE (Wattstopper PLUS System Support Unit, Lite) is compatible with Building Automation Systems (BAS).
The SSU-LITE serves as the central processing unit and database server for Wattstopper PLUS lighting control systems with fewer than 1000 devices or 2000 nodes. It facilitates BAS integration through the following methods:
-BACnet/IP Support: It can manage third-party building automation interfaces such as BACnet. The system runs BACnet over IP using UDP communication.
-Polaris Software Interface: The unit hosts Polaris software, which provides the configuration and monitoring gateway needed to bridge lighting data with other building systems.
-Third-Party Integrations: In addition to BACnet, it supports other third-party connections such as OpenADR and A/V integrations (e.g., audio-visual and communication systems).
Date published: 2026-07-30
Bazaarvoice SAP Hybris Integration Version 2.8.1