text.skipToContent text.skipToNavigation

Discontinued - Single Room Volume Control

AU0050WHV1 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Single Room Volume Control
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Rated at 100 watts per channel

Specifications

General Info
Product Line On-Q
UPC Number 804428068907
Country Of Origin China
Application Sector Residential

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Help! Can I get replacement knobs? Someone painted over them all and I need 7 light Almond knobs

Asked by: Bart
We're sorry, we do not have replacement parts for these knobs.
Answered by: Wiremold Tech Support
Date published: 2021-01-15
  • y_2024, m_4, d_26, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_AU0050WHV1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 52ms
  • QUESTIONS, PRODUCT