text.skipToContent text.skipToNavigation

Discontinued - Wall-Mount NuvoDock

NVWMIPSDC Nuvo
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Dock your iPod and listen to it throughout the house. The wall-mounted iPod dock makes a perfect stationary home for your personal music library and gives you the flexibility to listen to it from anywhere in your house.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Displays Song and Album information on any Nuvo controller for easy control and navigation of your iPod's music
  • Dock your iPod and listen to all of your music, anywhere in your home, through your Nuvo system
  • Keep your iPod safe, sound, and ready to play, in one discreet location with this on-wall design. The NuvoDock installs neatly into the wall with a low profile plate for a stationary placement that is out of the way
  • Your iPod charges as it plays, so when you're done listening to it, it will be fully charged and ready to go

Specifications

General Info
Product Line Nuvo
Country Of Origin China
UPC Number 701963852674

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;