text.skipToContent text.skipToNavigation

Discontinued - Nuvo Fire-Rated Speaker Enclosure

NVBRKICBC Nuvo
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The Nuvo Fire-Rated Speaker Enclosure meets the ASTM E119 fire rating requirements and ensures consistent speaker performance regardless of construction variations. The universal design works with most in-ceiling speakers while preventing undesirable sound leaks into neighboring rooms.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Improves sound quality by creating uniform airspace behind each speaker
  • Meets ASTM E119 one-hour fire rating requirements
  • Reduces sound leakage into other rooms
  • Universal design works with most in-ceiling and in-wall speakers

Specifications

General Info
Application Sector Residential
Product Line Nuvo
Country Of Origin China
Standard UL, UL CAN/ULCS101-M39, RoHS
UPC Number 701963859864
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
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;