text.skipToContent text.skipToNavigation

Trough, 110 w/Legs

30200140 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 13ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The 110 through with legs can be used as cable management and support for cable runs connecting 110 blocks. The legs ensure the same stand off as 110 blocks with legs.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Provides cable management between 110 wiring blocks with legs

Specifications

General Info
Color Ivory
Type 110 Trough
Application Sector Commercial, Industrial
Product Line Ortronics
Country Of Origin Taiwan, Province Of China
Warranty Type 5-Year
Standard UL Standard
UPC Number 662875310549
Dimensions
Product Depth US 2.6 in
Product Height US 4.65 in
Product Width US 10.71 in
Technical Information
Connector Type 110
Category Performance Application Cat5e
Operating Temperature Max 60 °C
Operating Temperature Min -10 °C
Operating Humidity 0-90% RH (Non-Condensing)
Storage Humidity 0-100% RH
Plating Specification Gold
Storage Temperature -40° - 60° C

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;