text.skipToContent text.skipToNavigation

Clarity Cat6a Panel Jack,T568A/B, 8 pos, Blue 180 degree

PJ6A-36 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Clarity 6A patch panel jacks, rear load into patch panels and exceed Category 6a component specifications. Rear load positive latch design, secures mounting of the jack into the patch panel. Universal T568A/B wiring label and tapered wiring towers simplify termination.

Color Blue
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • ETL Verified to Category 6 component standard: Ensures standards compliance.
  • New positive jack latching design: Secures mounting of jacks into panel.
  • Easy to follow universal wiring label that supports T568A and T568B wiring schemes: Quick and user-friendly, eliminates confusion.
  • New panel jack footprint: Allows high density panel applications.
  • Icon compatible: Supports 606 designation requirements.
  • RoHS compliant: Lead free.

Specifications

General Info
Color Blue
Type Jack
Application Sector Commercial, Industrial
Product Line Ortronics
Country Of Origin Mexico
Warranty Type 5-Year
Standard UL Standard
UPC Number 662875855484
Dimensions
Product Depth US 1.1 in
Product Height US 0.88 in
Product Width US 0.56 in
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Connector Type RJ-45
Connectivity Footprint TracJack
Impedance 100 Ohm
Termination Style 110
Wire Gauge 22-24 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;