Clarity 10G TracJack, T568A/B, 180 degree, Black
TJ610-00
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Clarity 10G TracJack, ETL tested as part of 100-meter 10 Gig channel solution. Front-loading and front removable. Universal T568A/B wiring label and tapered wiring towers simplify termination. Center tuned with synchronized reactance to Clarity 10G patch cords for optimum performance with minimized internal and alien crosstalk.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Recessed design: Provides a more flush aesthetic look.
- Meets Category 6A component standard: Ensures standards compliance.
- Center tuned synchronized reactance design: Transparent interface with Clarity 10G cords.
- Easy lace IDC housing: Reduces wiring time.
- Easy to follow universal wiring label: Quick and user-friendly, eliminates confusion.
- Front removable: Less intrusive access for adds, moves, changes
- Standard TracJack footprint: Fits in all TracJack faceplates and housings.
- Icon compatible, 10G Marking on jack face: Supports 606 designation requirements.
Specifications
General Info
| Color | Black | ||
| Product Type | Jack | ||
| Application Sector | Commercial, Industrial | ||
| Product Family / Series / Group | Clarity | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Warranty Type | 5-Year | ||
| Standard | UL Standard | ||
| UPC Number | 662875590675 |
Dimensions
| Product Depth US | 1.1 in | ||
| Product Height US | 0.92 in | ||
| Product Width US | 0.73 in |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Connector Type | RJ-45 | ||
| Connectivity Footprint | TracJack | ||
| Impedance | 100 Ohm | ||
| Termination Style | 110 | ||
| Wire Gauge | 22-24 AWG |
Resources
Instruction Sheet
Catalog
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1

