Clarity High Density Jack (HDJ) Blank Modules, slide latch pack of 10 Black
HDJBL10-00
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Package of 10 1-Port HDJ blank inserts can be used to fill unoccupied high density jack openings. These HDJ blanks can be later exchanged for HDJ footprint connectors to serve future needs. HDJ is a versatile, individual jack solution in an easy-mount, rear-load footprint for mounting in HDJ Series workstation mounts and patch panels.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Product Type | Jack | ||
| Application Sector | Commercial, Industrial | ||
| Product Family / Series / Group | Clarity HDJ | ||
| Product Line | Ortronics | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Warranty Type | 5-Year | ||
| Standard | UL Standard | ||
| UPC Number | 662875022800 |
Dimensions
| Product Depth US | 1.61 in | ||
| Product Height US | 0.77 in | ||
| Product Width US | 0.63 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Connector Type | Blank | ||
| Connectivity Footprint | HDJ | ||
| Impedance | 100 Ohm | ||
| Termination Style | Lacing Cap | ||
| Wire Gauge | 22-24 AWG |
Resources
Cutsheet
Specifications
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
Steel-Vert-Fittings-CS | Cablofil
Vertical cable support elbows support cables at the top of long vertical drops.
