F-connector Keystone Module, 180 degree exit, F/F, (75 ohm), Fog White
KSFCN
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
9 F-connectors are often used with RG-6 and RG-59 75 ohm coaxial cable to connect equipment supporting cable TV(CATV), satellite TV, close circuit TV(CCTV), and security cameras.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Too Many Options, need more Base Parts
- Accepts both push-style and screw style
- 75 Ohm F-connector
- Idea for cable and satellite TV, cable modems, and security cameras.
- TechChoice keystone footprint.
- Fits in all TechChoice faceplates and housings
- Rear loading Module
- Allows for termination before and during the construction process
- Integrates with Legrand Wiremold : Can be used in raceway, floor boxes, Poke-Thru, and work surface portals.
Specifications
General Info
| Color | Fog White | ||
| Product Type | Jack | ||
| Material | Plastic | ||
| Application Sector | Commercial, Industrial | ||
| Product Family / Series / Group | TechChoice | ||
| Product Line | Ortronics | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Warranty Type | 5-Year | ||
| Standard | UL Standard | ||
| UPC Number | 662875527138 |
Dimensions
| Product Depth US | 0.78 in | ||
| Product Height US | 0.63 in | ||
| Product Width US | 0.55 in |
Technical Information
| Connectivity Footprint | Keystone | ||
| Connector 1 | F-Type Female | ||
| Connector 2 | F-Type Male | ||
| Frequency Rating | 3 GHz | ||
| Impedance | 75 Ohm |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
S3713BK | Pass and Seymour
Clock Hanger Recessed Receptacle with Smooth Wall Plate, 15A 125V
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MC603-04 | Ortronics
Clarity5E Premium Category 5e Modular Patch Cord, white, 15', Category 5e, four-pair UTP stranded 24 AWG PVC/CM, center tuned with Clarity5E connecting hardware for optimum Category 5e installed performance using Ortronics Paralign 2 pair-positioning technology