text.skipToContent text.skipToNavigation

Keystone, USB Type A-B, Feed-Thru, Reversible, Fog White

KSUSBAB Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Ortronics USB connectors provide convenience and flexibility to extend and connect at the desk, podium, or tabletop level where a USB enabled keyboard, mouse, cameras or flash storage drive, are often used.

Color Fog White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Feedthrough USB A to A coupler solution
  • Female to female feed through connection

Specifications

General Info
Color Fog White
Type Jack
Application Sector Commercial, Industrial
Product Line Ortronics
Country Of Origin Taiwan, Province Of China
Warranty Type 5-Year
Standard UL Standard
UPC Number 662875788942
Module Type Keystone
Dimensions
Product Depth US 1.35 in
Product Height US 0.632 in
Product Width US 0.559 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Connector Type USB
Connectivity Footprint Keystone
Shielded/Unshielded Cable Unshielded
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
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;