
Q-Series 28 AWG CAT6 Patch Cable, Gray, 4 FT
576-RD00-004
Quiktron
Bazaarvoice SAP Hybris Integration Version 2.8.1
Reduced diameter is ideal for high density data center applications. The smaller cable surface area allows for increased airflow and a smaller bend radius, which makes it easy to route through cable management panels.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Reduced Size: 36% reduction in diameter compared to standard Cat6 cables
- Standards Compliant: Meets the TIA-568-C.2 standards for patch cord performance
- Snagless connector design: Prevents unwanted cable snags during installation and provides extra strain relief
- Many Color Options: Available in a variety of colors
- Small diameter UTP patch cord: Great for higher-density and limited applications
Specifications
General Info
Color | Gray | ||
Type | Copper Patch Cord | ||
Application Sector | Commercial, Industrial | ||
Product Line | Quiktron | ||
Country Of Origin | Vietnam | ||
Features | Reduced Diameter | ||
Warranty Type | 5-Year | ||
UPC Number | 884815799829 |
Dimensions
Cable Length | 4 ft | ||
Product Length US | 4.0 FT | ||
Product Weight US | 0.044 lb |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Cable Diameter | 0.15 in | ||
Bend Radius | 0.6 in | ||
Braid | Non-braided Wiring | ||
Cable Type | Non-Booted | ||
Category Performance Rating | Cat6 | ||
Compatibility | RJ-45 | ||
Conductor Material | Copper | ||
Conductor Stranding | Stranded | ||
Connector 1 | RJ-45 Male | ||
Connector 2 | RJ-45 Male | ||
Jacket Material | PVC | ||
Jacket Rating | CM Rated | ||
Jacket Application | Riser Rated | ||
Operating Temperature | -10°-60°C | ||
Operating Temperature Max | 60 °C | ||
Operating Temperature Min | -10 °C | ||
Operating Humidity | 0-90% RH (Non-Condensing) | ||
Storage Humidity | 0-90% RH (Non-Condensing) | ||
Plating Specification | 50 µ in Gold | ||
Shielded/Unshielded | Unshielded | ||
Storage Temperature | -40° - 60° C | ||
Termination Style | Pre-Terminated | ||
Voltage | 300.0 V | ||
Wire Gauge | 26 AWG |
Resources
Cutsheet
Unknown
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Q-Series 28 AWG CAT6 Cabling Can this type of cable be used for standard cable runs of 150ft to 300ft? Or, can they only be used as patch cables for 25ft or less runs? Do they meet the same standards as regular CAT6/6E cables?
Hello Bruce,
It is recommended for 28awg cords be up to 25FT for warranty and good performance
and used as patch cables
Date published: 2024-03-28
Bazaarvoice SAP Hybris Integration Version 2.8.1