2FT Gray Q-Series Patch Cords CAT5E Booted
570-100-002
Quiktron
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q-Series patch cords are perfect solution for when cost and speed of delivery are top priority. Designed to perform to TIA-568.2-D standards, Q-Series cords are available in a full range of colors and lengths, stocked and ready to order.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Gray | ||
| Product Type | Patch Cord | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Quiktron | ||
| Country Of Origin | Vietnam | ||
| Features | Standard Diameter | ||
| Warranty Type | 5-Year | ||
| UPC Number | 884815778015 |
Dimensions
| Cable Length | 2 ft | ||
| Product Length US | 2.0 FT | ||
| Product Weight US | 0.05 lb |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Diameter | 0.205 in | ||
| Bend Radius | 0.82 in | ||
| Braid | Non-braided Wiring | ||
| Cable Type | Snagless | ||
| Category Performance Application | Cat5e | ||
| Compatibility | RJ-45 | ||
| Conductor Material | Copper | ||
| Conductor Stranding | Stranded | ||
| Connector 1 | RJ-45 Male | ||
| Connector 2 | RJ-45 Male | ||
| Jacket Rating | CM Rated | ||
| Jacket Application | Riser Rated | ||
| Operating Temperature | -10°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -10 °C | ||
| Operating Humidity | 0-90% RH (Non-Condensing) | ||
| Storage Humidity | 0-90% RH (Non-Condensing) | ||
| Plating Specification | 50 µ in Gold | ||
| Shielded/Unshielded Cable | Unshielded | ||
| Storage Temperature | -40° - 60° C | ||
| Number of Strands | 7 | ||
| Termination Style | Pre-Terminated | ||
| Voltage | 300.0 V | ||
| Wire Gauge | 24 AWG |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
ARE THESE PLENUM RATED?
No, This is not Plenum rated. Please contact the Product Support team at productspecialist.DAT@legrand.us for Plenum offering.
Date published: 2026-04-01
What is the voltage rating on the Q-series patch cords?
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
880MP2 | Wiremold
The Modulink™ Floor Box with two inch conduit feed is a gangable box that allows a one-gang floor box to easily be turned into a two- or three-gang box simply by ganging together individual boxes.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC3007 | On-Q
Quickly attach any Legrand Compression F products to either RG6 or RG6 Quad Shield Coaxial Cable.
$108.20



