text.skipToContent text.skipToNavigation

Clarity Cat 6A Angled - High Density Patch Panel - 48 Ports / 110/6 Port Modules - T568A/B - 1.75in x 19in

PHA6AU48 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Clarity 6A 48-Port Angled Patch Panel is component compliant to EIA/TIA Category 6a performance requirements. High density design occupies 2 rack units, measuring 19'' x 3.5''. Jacks are grouped in six-port modules. Part of the Clarity 6A link and channel solution that provides significant installed performance headroom.

Color Black
Number of Ports 48
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • CAT6A Compliant: Meets TIA 568C.2 Category 6A component specifications
  • Universally wired 110 termination: Supports T568A and T568B installs.
  • Supplied rear cable management: Supports good cabling practices
  • Angled recessed design with lower mounted profile: Directs cords more easily to vertical management.
  • High density design: Maximizes rack utilization.

Specifications

General Info
Color Black
Product Type Patch Panel
Material Steel
Finish Metallic
Application Sector Commercial, Industrial
Product Line Ortronics
Country Of Origin Mexico
Warranty Type 5-Year
Standard RoHS
UPC Number 662875857501
Dimensions
Product Depth US 6.1 in
Product Height US 3.5 in
Product Width US 19.0 in
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Connector Type RJ-45
Category Performance Application Cat6a
Compatibility HDJ
Number of Ports 48
Rack Units 1 U
Shielded/Unshielded Cable Shielded
Voltage 60.0 V
Wattage 100 W
Wire Gauge 22-24 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;