Clarity Cat 6A Angled - High Density Patch Panel - 48 Ports / 110/6 Port Modules - T568A/B - 1.75in x 19in - WHITE
PHA6AU48-W
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Clarity 6A 48-Port Angled Patch Panel is component compliant to EIA/TIA Category 6a performance requirements. High density white panel occupies 2 rack units, measuring 19'' x 3.5''. Jacks are grouped in six-port modules. Part of the Clarity 6A link and channel solution that provides significant installed performance headroom.
Number of Ports
48
- 24
- 48
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- CAT6A Compliant: Meets TIA 568C.2 Category 6A component specifications
- Universally wired 110 termination: Supports T568A and T568B installs.
- Supplied rear cable management: Supports good cabling practices
- Angled recessed design with lower mounted profile: Directs cords more easily to vertical management.
- High density design: Maximizes rack utilization.
Specifications
General Info
| Color | White | ||
| Product Type | Patch Panel | ||
| Material | Steel | ||
| Finish | Metallic | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS | ||
| UPC Number | 662875730231 |
Dimensions
| Product Depth US | 6.1 in | ||
| Product Height US | 3.5 in | ||
| Product Width US | 19.0 in |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Connector Type | RJ-45 | ||
| Category Performance Application | Cat6a | ||
| Compatibility | HDJ | ||
| Number of Ports | 48 | ||
| Rack Units | 1 U | ||
| Shielded/Unshielded Cable | Shielded | ||
| Voltage | 60.0 V | ||
| Wattage | 100 W | ||
| Wire Gauge | 22-24 AWG |
Resources
Cutsheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
