Clarity Angled - Standard Density Patch Panel - 48 Ports / Unloaded
PSD66U48HM
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Clarity 6 48-port standard density patch panel with hinged cable management panel is component compliant to TIA/EIA Category 6 performance requirements. It occupies five rack units, and measures 19'' x 8.75''. Jacks are grouped in six-port modules. It is part of the Clarity 6 link and channel solution that provides significant installed performance headroom.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- ETL verified to TIA Category 6 component spec: Ensures component performance.
- Center tuned to Clarity 6 patch cords: More transparent mated union.
- Universally wired 110 termination: Supports T568A and T568B installs.
- New IDC housing: Handles larger Category 6 conductors.
- Supplied rear cable management: Supports good cabling practice.
- Standard density design: Provides additional space for cabling.
- RoHS compliant: Lead free.
Specifications
General Info
| Color | Black | ||
| Type | Patch Panel | ||
| Material | Steel | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS | ||
| UPC Number | 662875482857 |
Dimensions
| Product Depth US | 5.0 in | ||
| Product Height US | 8.75 in | ||
| Product Width US | 19.0 in |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Connector Type | RJ-45 | ||
| Category Performance Application | Cat6 | ||
| Number of Ports | 48 | ||
| Rack Units | 5 U | ||
| Shielded/Unshielded Cable | Unshielded | ||
| Voltage | 60.0 V | ||
| Wattage | 100 W | ||
| Wire Gauge | 22-24 AWG |
Resources
Instruction Sheet
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PSAHDJSU48-W | Ortronics
CLARITY SHIELDED HIGH DENSITY JACK, UNLOADED ANGLED PANEL
