Clarity Cat 6A Angled - High Density Patch Panel - Rear Load Kit
PHAPJU48
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Rear load angled high density jack panel kit for 48 Clarity 6 or 5E panel jacks. It occupies 2 rack units and measures 19'' x 3.5''.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Product Type | Patch Panel | ||
| Material | Steel | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS | ||
| UPC Number | 662875618362 |
Dimensions
| Product Depth US | 1.53 in | ||
| Product Height US | 1.75 in | ||
| Product Width US | 19.0 in |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Connector Type | PJ | ||
| Compatibility | HDJ | ||
| Number of Ports | 48 | ||
| Rack Units | 2 U | ||
| Shielded/Unshielded Cable | Unshielded |
Resources (7)
CAD Drawings
Specifications
BIM Models
Catalog
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Hi, Will this panel work with Cat-6A Trackjacks?
Hello, The PHAPJU48 will not work with the TJ6A-XX jack. You will need to use the 401045292 patch panel instead. See link . https://www.legrand.us/network-infrastructure/copper/patch-panels/tracjack-patch-panel-kit-for-48-modules/p/401045292?text=401045292
Date published: 2025-05-27
Good afternoon, Could you please confirm whether the 24-port and 48-port panels are compatible with HDJ keystones? Thank you.
Hello, The PHAPJU24 is a panel jack patch panel and uses the PJ5E00-XX, PJ600-XX, and PJ6A00-XX. HDJ jacks will not work with this panel and would require the use of PHAHJU24 patch panel with HDJ5E-XX, HDJ6-XX, and HDJ6A-XX.
Date published: 2025-04-09
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SPKFU48 | Ortronics
TECHCHOICE FLUSH MOUNT FLAT PATCH PANEL KIT UNLOADED
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SP6U48 | Ortronics
TECHCHOICE PATCH PANEL, CAT6
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SPKSU48 | Ortronics
TECHCHOICE PATCH PANEL KIT
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SP5EU48 | Ortronics
CATEGORY 5E PATCH PANEL, UNIVERSAL T568A/B WIRING, SIX-PORT MODULAR
