80FT Blue Snap Pre-Term Cat6 6 Cable Plenum Spiral Wrap Assembly Stagger Right Pulling Sock
Bazaarvoice SAP Hybris Integration Version 2.8.1
Clarity SNAP™ Terminated Copper Cabling System offers the above-the-standards performance of Clarity® connectivity in a custom terminated cable assembly system that's ready to plug and go. Its innovative modular design combines high performance and installer friendly features with the quick deployment and reliability of a factory terminated and tested cabling system.
Each Clarity SNAP cable assembly includes an identification label, which includes part number, performance level and serialized quality assurance number for future traceability.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Totally modular cabling system: Dramatically faster deployment of horizontal cabling and port replication
- Factory-installed and tested terminations: Assembled in a controlled factory environment for consistent performance to elevated requirements confirmed by factory testing. Factory tested terminations reduce the time and cost of field testing
- Reduced size of cable ends: Easier cable pulling and directing through pathways and racks
- Clarity® 6A/10G, 6 and 5E performance: Premium performance you’ve come to rely on from Clarity connectivity, now in a terminated solution
- Factory supplied identification: Each cable assembly includes part number and unique identifiers for traceability and association to its factory test report
- Variety of options: Solutions tailored to your specific needs
- Increased flexibility for MACs: Reduces total cost of ownership and allows re-use in the future (also reducing waste)
Specifications
| Color | Blue | ||
| Product Type | Cable Assembly | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Features | Pre-terminated Trunk | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS;UL;cUL;BAA | ||
| UPC Number | 662875844396 |
| Cable Length | 80 ft | ||
| Product Length US | 80.0 FT |
| Amperage | 0.96 A | ||
| Cable Diameter | 0.236 in | ||
| Bend Radius | 0.94 in | ||
| Cable Retention | 25 lbF | ||
| Cable Type | Ethernet Patch Cable | ||
| Category Performance Application | Cat6 | ||
| Conductor | 4-Pair Twisted | ||
| Conductor Material | Copper | ||
| Conductor Stranding | Solid | ||
| Connectivity Footprint | Clarity | ||
| Connector 1 | SNAP Male | ||
| Connector 2 | SNAP Male | ||
| Jacket Rating | LSZH | ||
| Jacket Application | Plenum Rated | ||
| Operating Temperature | -20°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -20 °C | ||
| Operating Humidity | 0-100% RH (Non-Condensing) | ||
| Storage Humidity | 0-100% RH (Non-Condensing) | ||
| Plating Specification | 50 µ in Gold | ||
| Shield Type | F/UTP | ||
| Shielded/Unshielded Cable | Unshielded | ||
| Voltage | 57.0 V | ||
| Wattage | 100 W | ||
| Wire Gauge | 23 AWG |
Resources
Specifications
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1

