Multi-media Outlet Adapter PaneL, Holds One OFP Adapter Panel
41200010
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Multi-Media Adapter Panel Frames Holds 1 Q-Series OFP Adapter Panel, used with 62100001 Multimedia Outlet (MMO). OFP Adapter Panels sold seperately. MMO is a high capacity, field configurable workstation housing. The MMO comes with three blank panels with cable access knockouts. A wide range of MMO panels are available to support your specific applications. MMO mounts directly to any single or double gang recessed wall box or to any surface. Labeling is supplied.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Silver | ||
| Type | Workstation | ||
| Material | High Impact Thermoplastic | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Warranty Type | 5-Year | ||
| Standard | UL Standard | ||
| UPC Number | 662875219507 |
Dimensions
| Product Depth US | 0.3 in | ||
| Product Height US | 1.58 in | ||
| Product Width US | 6.05 in |
Technical Information
| Compatibility | Multimedia Outlet Box (MMO) | ||
| Mounting | Wall | ||
| Number of Ports | 1 |
Resources
Catalog
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EZFPR6A07Q24-00 | Ortronics
EZ Patch™ Flat Pack Reduced Diameter
