Single Gang Keystone Faceplate, 2 Port, Wm Ivory
KSFP2-99
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
TechChoice faceplates are available in thermoplastic and stainless steel, with a variety of port capacities to match your workstation applications. All faceplates allow for a flush jack finish. For more information, please contact your local sales representative.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Oval mounting holes: Assists proper alignment
- Modular design: Flexibility in structured cabling system design
- Recessed label fields: Supports TIA/EIA 606 standard
- Rear loading: Allows for termination and testing then installation during trim out stage
- Field configurable with Keystones: Design or site flexibility for new or retrofit.
- Recessed label fields: Supports TIA/EIA 606 standard.
Specifications
General Info
| Color | Ivory | ||
| Product Type | Faceplate | ||
| Material | Plastic | ||
| Finish | Smooth | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | TechChoice | ||
| Product Line | Ortronics | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Wall Plate Type | Networking | ||
| Warranty Type | 5-Year | ||
| Standard | UL Standard | ||
| UPC Number | 662875613022 |
Dimensions
| Product Depth US | 0.22 in | ||
| Product Height US | 4.5 in | ||
| Product Width US | 2.73 in |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Compatibility | Keystone | ||
| Connectivity Footprint | Keystone | ||
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Box Mounted | ||
| Number of Gangs | 1 | ||
| Number of Ports | 2 | ||
| Operating Temperature | -10°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -10 °C | ||
| Orientation | Vertical |
Resources
Specifications
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
will these jacks fit in these face plates? OR-403HDJ12-88
Hello
HDJ6 jacks will fit these face plates OR-403HDJ12-88
Date published: 2022-09-08
Bazaarvoice SAP Hybris Integration Version 2.8.1
