TRACJACK STAINLESS STEEL FACEPLATE, ONE-PORT Single gang plate
403STJ11
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Ortronics single gang stainless steel faceplate accepts front-loading TracJack modules. TracJacks mount flush with faceplate and includes two snap-in label fields.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Fog White | ||
| Product Type | Faceplate | ||
| Material | Stainless Steel | ||
| Finish | Brushed | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Features | Front Loading | ||
| Wall Plate Type | Networking | ||
| Warranty Type | 5-Year | ||
| Standard | UL Standard | ||
| UPC Number | 662875615897 |
Dimensions
| Product Depth US | 0.24 in | ||
| Product Height US | 4.5 in | ||
| Product Width US | 2.74 in |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Compatibility | TracJack | ||
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Box Mounted | ||
| Number of Gangs | 1 | ||
| Number of Ports | 1 | ||
| Operating Temperature | -10°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -10 °C | ||
| Orientation | Vertical |
Resources
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
sheet labels so names can be preprinted?
Hello,
Yes, we have a excel workstation template that will aid in labeling the faceplate. Please send an email to the address below so we can get this to you.
Send email to productspecialist.DAT@legrand.us
Thanks
PS Team
Date published: 2023-04-05
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMSW-104-G | Wattstopper
LMSW-100 Series Wall Switches are low voltage devices for energy-saving manual on/off control of one or more loads from one or more locations.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EN-WCM2-ZB-DR | Wattstopper
The Wireless Control Module (WCM) enables each ballast or LED driver to be independently controlled and configured to meet the facility's needs
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FS050UU | Pass and Seymour
Support Grips, Standard Duty, Split Lace, Double Eye
