TRACJACK STAINLESS STEEL FACEPLATE, TWELVE-PORT DOUBLE gang plate
403STJ212
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Ortronics dual gang stainless steel faceplate accepts front-loading TracJack modules. TracJacks mount flush with faceplate and includes four snap-in label fields.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Fog White | ||
| Product Type | Faceplate | ||
| Material | Stainless Steel | ||
| Finish | Brushed | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Features | Front Loading | ||
| Wall Plate Type | Networking | ||
| Warranty Type | 5-Year | ||
| Standard | UL Standard | ||
| UPC Number | 662875615965 |
Dimensions
| Product Depth US | 0.24 in | ||
| Product Height US | 4.5 in | ||
| Product Width US | 2.74 in |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Compatibility | TracJack | ||
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Box Mounted | ||
| Number of Gangs | 2 | ||
| Number of Ports | 12 | ||
| Operating Temperature | -10°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -10 °C | ||
| Orientation | Vertical |
Resources
CAD Drawings
Product Environmental Profile
Customer CAD PDF
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
sheet labels so names can be preprinted?
Hello,
Yes, we have a excel workstation template that will aid in labeling the faceplate. Please send an email to the address below so we can get this to you.
Send email to productspecialist.DAT@legrand.us
Thanks
PS Team
Date published: 2023-04-05
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3481WH | On-Q
3 GHz, Recessed, Self-Term, F-Connector Keystone Insert
$2.71
