text.skipToContent text.skipToNavigation

Q-Series OFP Adapter Panel 4 LC Duplex Aqua

OFP-LCD08LC Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 57ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Q-Series OFP Standard Density Adapter Panels offer pass-through connections and front-loading access for Q-Series Enclosures. Compatible with Q-Series Rack Mount or Wall Mount Fiber Enclosures.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Up to 72 LC fibers per RU
  • Available in, LC, SC, ST and blank styles
  • Made of durable polycarbonate
  • Zirconia ceramic sleeves for optimal performance
  • 6, 8, 12 & 24 port panels
  • Color options available
  • Utilizes Shuttered Adapters

Specifications

General Info
Color Aqua
Type Adapter Panel
Material Thermoplastic
Application Sector Commercial, Data Center
Product Line Ortronics
Country Of Origin Mexico
Features Shuttered
Included Cover
Warranty Type 5-Year
Standard RoHS compliant. Meets or exceeds TIA/EIA-568-C.3 requirements.
UPC Number 662875968948
Dimensions
Product Depth US 1.15 in
Product Height US 1.19 in
Product Width US 5.12 in
Technical Information
Alignment Sleeve Material Zirconia
Compatibility OFP
Connectivity Footprint Q-Series Standard Density
Connector 1 LC Female
Connector 2 MTP
Durability 500 matings
Fiber Optic Cable Type OM3, OM4
Number of Fibers 8
Number of Ports 8
Operating Temperature -10°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -10 °C
Operating Humidity 0-80% RH (Non-Condensing)
Shuttered Adapters No
Simplex/Duplex Duplex
Single/Multimode Multimode
Storage Temperature -40° - 75° C

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;