


High Density 6-LC Quad (24 fibers) OM5, Lime Green adapters
HDFP-LCQ24QC
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Infinium HDFP Adapter Panels offer pass through connections and front-loading access. The compact design optimizes space and features fiber port labeling for easier identification.
Compatible with Infinium HD-E Rack Mount Fiber Enclosure with M4 Drawer Face.
Number of Ports
24
- 16
- 24
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Compact high density design: Optimized space utilization
- Plunger/grommet fasteners: Quick and easy insertion and removal
- Front loading: Easy access to connections
- Fiber port labeling: Provides fiber port identification for easier administration
- Engineered polymer adapter panel: Rugged, cost-effective design
Specifications
General Info
Color | Lime Green | ||
Type | Adapter Panel | ||
Application Sector | Commercial, Data Center | ||
Product Line | Ortronics | ||
Country Of Origin | Mexico | ||
Features | Shuttered | ||
Included | Cover | ||
Warranty Type | 5-Year | ||
UPC Number | 662875025535 |
Dimensions
Product Depth US | 0.66 in | ||
Product Height US | 1.24 in | ||
Product Width US | 4.19 in |
Technical Information
Compatibility | M4/HDFP | ||
Connector 1 | MPO Female | ||
Connector 2 | MPO Female | ||
Fiber Optic Cable Type | OM5 | ||
Number of Ports | 24 | ||
Operating Temperature | -10°-60°C | ||
Operating Temperature Max | 60 °C | ||
Operating Temperature Min | -10 °C | ||
Operating Humidity | 0-80% RH (Non-Condensing) | ||
Shuttered Adapters | Yes | ||
Single/Multimode | Multimode |
Resources
Supporting Document
Catalog
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1