Q-Series Keyed OFP Adapter Panel 16 Fibers, Aqua
OFP-LCD16YC-K
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Legrand keyed LC fiber adapter panels are available in configurations that are keyed on the front only or on both sides. The adapter panels are designed to fit Legrand Q-Series enclosures. Up to thirteen key colors of connectors are possible with unique physical keying configurations.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Legrand keyed LC fiber adapter panels are available in configurations that are keyed on the front only or on both sides. The adapter panels are designed to fit Legrand Q-Series enclosures. Up to thirteen key colors of connectors are possible with unique physical keying configurations.
- Up to thirteen unique keying options/colors for a wide range of network security systems, easy identification and network management.
- Keyed workstation adapter modules are available for TracJack® and High Density Jack (HDJ) style Face plates and surface mount boxes for complete system design flexibility.
- Keyed LC adapters have the option to be keyed in the front only (user’s side) or on both sides (user’s and technician’s) depending on the security requirements.
- All Legrand keyed LC fiber products are engineered to be compatible with other Legrand products to provide an end to end, data center to desktop solution.
- Utilizes Shuttered Adapters
Specifications
General Info
| Color | Aqua | ||
| Product Type | Adapter Panel | ||
| Material | Steel | ||
| Application Sector | Commercial, Data Center | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Features | Keyed Adapter | ||
| Included | Cover | ||
| Warranty Type | 5-Year | ||
| Standard | TIA-568-C.3;RoHS Compliant | ||
| UPC Number | 662875030683 |
Dimensions
| Product Depth US | 1.15 in | ||
| Product Height US | 1.19 in | ||
| Product Width US | 5.12 in |
Technical Information
| Alignment Sleeve Material | Zirconia | ||
| Compatibility | Q-Series SD Enclosure, RFP SD Panels | ||
| Connectivity Footprint | Q-Series Standard Density | ||
| Connector 1 | Keyed | ||
| Connector 2 | Non-Keyed | ||
| Durability | 500 matings | ||
| Fiber Optic Cable Type | OM3, OM4, OS2 | ||
| Number of Fibers | 16 | ||
| Number of Ports | 16 | ||
| Operating Temperature | -10°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -10 °C | ||
| Operating Humidity | 0-80% RH (Non-Condensing) | ||
| Shuttered Adapters | No | ||
| Simplex/Duplex | Duplex | ||
| Single/Multimode | Multimode | ||
| Storage Temperature | -40° - 75° C |
Resources (7)
Cutsheet
CAD Drawings
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
OFP-LCD16YC-C | Ortronics
Q-Series Keyed OFP Adapter Panels, 16 Fiber, Keyed Front, Non-Keyed Rear
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
OFP-LCD16YC-G | Ortronics
Q-Series Keyed OFP Adapter Panels, 16 Fiber, Keyed Front, Non-Keyed Rear
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
OFP-LCD16YC-U | Ortronics
Q-Series Keyed OFP Adapter Panels, 16 Fiber, Keyed Front, Non-Keyed Rear
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
OFP-LCD16YC-H | Ortronics
Q-Series Keyed OFP Adapter Panels, 16 Fiber, Keyed Front, Non-Keyed Rear
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
OFP-LCD16YC-A | Ortronics
Q-Series Keyed OFP Adapter Panels, 16 Fiber, Keyed Front, Non-Keyed Rear
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
OFP-LCD16YC-B | Ortronics
Q-Series Keyed OFP Adapter Panels, 16 Fiber, Keyed Front, Non-Keyed Rear
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
OFP-LCD16YC-D | Ortronics
Q-Series Keyed OFP Adapter Panels, 16 Fiber, Keyed Front, Non-Keyed Rear
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
OFP-LCD16YC-E | Ortronics
Q-Series Keyed OFP Adapter Panels, 16 Fiber, Keyed Front, Non-Keyed Rear
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CM1048 | On-Q
Combo Camera and LCD Module for enclosures
