text.skipToContent text.skipToNavigation

Infinium Core HDCA Cassette - 8 Fiber - LC Duplex to MPOM - OS2 - Universal Polarity

LMH-LC08J Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Infinium LM8 Cassettes are designed to enable Base 8 architecture and be part of a complete fiber solution. When combined with matched Infinium Trunks and Infinium Patch Cable Assemblies the solution enables industry leading preterminated performance and universal polarity for simple, fast and consistent and simplified installation.Compatible with Infinium HD Rack Mount Fiber Enclosure with LM8 Drawer Face.

Category Performance Rating Infinium Core
Fiber Type Single-Mode
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Ultra Low Loss System
  • Optimized for 8-fiber transceivers and transmission technologies
  • 100% fiber utilization for 8-fiber transceiver systems
  • Cable harnesses match common port counts on network devices
  • Flexibility for easy migration to 40G/100G/400G networks

Specifications

General Info
Color Blue
Type Cassette
Material Thermoplastic
Application Sector Commercial, Data Center
Product Line Ortronics
Country Of Origin United States
Features Shuttered
Included Serial Number Label
Warranty Type 5-Year
Standard TIA-568-C.3
UPC Number 662875031154
Dimensions
Product Depth US 3.56 in
Product Height US 0.84 in
Product Width US 2.75 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Alignment Sleeve Material Zirconia
Compatibility HDJ
Connectivity Footprint HDJ
Connector 1 LC Female
Connector 2 MPO Female
Durability 500 matings
Fiber Optic Cable Type OS2
Number of Fibers 8
Maximum Insertion Loss 1.05 dB
Polarity Type Universal
Typical Insertion Loss 0.1 dB
Number of Ports 8
Operating Temperature -10°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -10 °C
Operating Humidity 0-80% RH (Non-Condensing)
Performance Level/Tier Core
Return Loss 52 dB
Shuttered Adapters Yes
Simplex/Duplex Duplex
Single/Multimode Single-Mode
Storage Temperature -40° - 75° C

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;