Infinium Core HDCA Cassette - 12 Fiber - LC Duplex to MPOM - OS2 - Universal Polarity
LMH-LC12J
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
MTP®-to-LC 12-fiber cassette for use in PHDHJU modular patch panels. Cassettes are rear loading and support up to 96 fiber in a 1RU patch panel.
Category Performance Rating
Infinium Core
- Infinium Core
- Infinium Quantum
- Infinium Ultra
Fiber Type
OS2
- OM4
- OS2
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Blue | ||
| Type | Cassette | ||
| Material | Thermoplastic | ||
| Application Sector | Commercial, Data Center | ||
| Product Family / Series / Group | LMH | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Features | Shuttered | ||
| Included | Serial Number Label | ||
| Warranty Type | 5-Year | ||
| Standard | TIA-568-C.3 | ||
| UPC Number | 662875031130 |
Dimensions
| Product Depth US | 3.56 in | ||
| Product Height US | 0.84 in | ||
| Product Width US | 2.75 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Alignment Sleeve Material | Zirconia | ||
| Compatibility | HDJ | ||
| Connectivity Footprint | HDJ | ||
| Connector 1 | MPO Pinned | ||
| Connector 2 | LC | ||
| Durability | 500 matings | ||
| Fiber Optic Cable Type | OS2 | ||
| Number of Fibers | 12 | ||
| Maximum Insertion Loss | 1.05 dB | ||
| Polarity Type | Universal | ||
| Typical Insertion Loss | 0.1 dB | ||
| Number of Ports | 12 | ||
| Operating Temperature | -10°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -10 °C | ||
| Operating Humidity | 0-80% RH (Non-Condensing) | ||
| Performance Level/Tier | Core | ||
| Return Loss | 52 dB | ||
| Shuttered Adapters | Yes | ||
| Simplex/Duplex | Duplex | ||
| Single/Multimode | Single-Mode | ||
| Storage Temperature | -40° - 75° C |
Resources
Cutsheet
CAD Drawings
Supporting Document
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1

