Infinium Quantum HDCA Cassette - 8 Fiber - LC Duplex to MPOF - OM4 - Universal Polarity
LMH-LC08H-1C4UN
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Infinium LM8 Cassettes are designed to enable Base 8 architecture and be part of a complete fiber solution. When combined with matched Infinium Trunks and Infinium Patch Cable Assemblies the solution enables industry leading preterminated performance and universal polarity for simple, fast and consistent and simplified installation. Compatible with Infinium HD Rack Mount Fiber Enclosure
with LM8 Drawer Face.
Category Performance Rating
Infinium Quantum
- Infinium Core
- Infinium Quantum
- Infinium Ultra
Fiber Type
Multi-Mode OM4
- Multi-Mode OM4
- Multimode OM5
- Single-Mode
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Supports base-8 applications: Increases efficiency and reduction in infrastructure in the data center, Base-8 connectivity reduces the cost of converting Base-12 fibers to Base-8 transceivers by using multiple connection devices
- LC adapter with internal shutter: Ensures eye safety by blocking laser light when the connector is removed. Automatic shutter requires no manual handling. Compatible with LC connectors, keeps the interior clean, and allows visible light to pass through.
- Polarization: Universal
- Fiber Type: Supports either Single-mode OS2 or Multimode Infinium core & Ultra fiber
Specifications
General Info
| Color | Aqua | ||
| Type | Cassette | ||
| Material | Thermoplastic | ||
| Application Sector | Commercial, Data Center | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Features | Shuttered | ||
| Included | Serial Number Label | ||
| Warranty Type | 5-Year | ||
| Standard | TIA-568-C.3 | ||
| UPC Number | 662875033356 |
Dimensions
| Product Depth US | 3.56 in | ||
| Product Height US | 0.84 in | ||
| Product Width US | 2.75 in |
Technical Information
| Alignment Sleeve Material | Zirconia | ||
| Compatibility | HDJ | ||
| Connectivity Footprint | HDJ | ||
| Connector 1 | MPO Non-Pinned | ||
| Connector 2 | LC | ||
| Durability | 500 matings | ||
| Fiber Optic Cable Type | OM3, OM4 | ||
| Number of Fibers | 8 | ||
| Maximum Insertion Loss | 0.35 dB | ||
| Polarity Type | Universal | ||
| Typical Insertion Loss | 0.1 dB | ||
| Number of Ports | 8 | ||
| Operating Temperature | -10°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -10 °C | ||
| Operating Humidity | 0-80% RH (Non-Condensing) | ||
| Performance Level/Tier | Infinium Quantum | ||
| Return Loss | 37 dB | ||
| Shuttered Adapters | Yes | ||
| Simplex/Duplex | Duplex | ||
| Single/Multimode | Multimode | ||
| Storage Temperature | -40° - 75° C |
Resources
Brochure
Supporting Document
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
