Infinium Core M4 Splice Cassette, 24 Ribbon Fiber, LC APC Quad, SM, OS2
Bazaarvoice SAP Hybris Integration Version 2.8.1
This M4 Splice Cassette enables fast, field termination and provides cable management within the housing. The M4 Splice Cassette is designed for use with Single-Mode OS2 fiber, houses 24 fibers, and provides LC APC Quad ports. This cassette supports fusion splicing of ribbon fibers, with heat shrinks, pigtail slack and cable slack managed within the cassette. This eliminates the need for individual splice trays or housings, as well as allowing splicing to be done away from the rack housing in a suitable workspace as needed. The design of the cassette allows it to be easily mounted from either the front or the rear of an enclosure or panel. Individual fibers within the cassette may be accessed without disturbing the other fibers in the housing. -
- Single-Mode APC Ribbon Fiber Splice Cassette
- Single-Mode APC Single Fiber Splice Cassette
- Single-Mode Ribbon Fiber Splice Cassette
- Single-Mode Single Fiber Splice Cassette
- 12
- 24
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Flexible Install: Mount from the front or the rear of an enclosure or panel
- Installation Convenience: Do all splicing and managing work outside the enclosure
- Clear Top: Enables fast and easy fault identification
- Compact: These Splice cassettes provide a very compact splicing solution
- Front or Rear Mounting: Simplify installation by mounting from the front or rear of the enclosure panel
- Flexible Install: Mount from the front or rear of an enclosure or panel
- Patented Splice Management: Simplify Splicing and fiber management outside of the cassette with the removable fiber splice manager
Specifications
| Color | Blue | ||
| Product Type | Adapter Panel | ||
| Material | Thermoplastic | ||
| Application Sector | Commercial, Data Center | ||
| Product Family / Series / Group | M4 | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Features | Shuttered | ||
| Included | (12 or 24) Fiber Pigtails, Protective Dust Caps, Splice Management Tray, Splice Protection Sleeves | ||
| Warranty Type | 5-Year | ||
| Standard | TIA-568-C.3 | ||
| UPC Number | 662875011941 |
| Product Depth US | 4.77 in | ||
| Product Height US | 1.14 in | ||
| Product Width US | 3.45 in |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
| Alignment Sleeve Material | Zirconia | ||
| Compatibility | HDFP, LM4, M4 | ||
| Connectivity Footprint | Q-Series High Density | ||
| Connector 1 | Blunt | ||
| Connector 2 | LC | ||
| Durability | 500 matings | ||
| Fiber Optic Cable Type | OS2 | ||
| Number of Fibers | 24 | ||
| Maximum Insertion Loss | 0.4 dB | ||
| Polarity Type | Universal | ||
| Typical Insertion Loss | 0.4 dB | ||
| Number of Ports | 24 | ||
| Operating Temperature | -10°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -10 °C | ||
| Operating Humidity | 0-80% RH (Non-Condensing) | ||
| Performance Level/Tier | Core | ||
| Return Loss | 65 dB | ||
| Shuttered Adapters | Yes | ||
| Simplex/Duplex | Duplex | ||
| Single/Multimode | Single-Mode | ||
| Storage Temperature | -40° - 75° C |
Resources
Cutsheet
Instruction Sheet
Brochure
Specifications
Supporting Document
Catalog
Customer Drawing No.
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is there a splice cassette for OM3 or should we use the M4LCQ24-50ES4A1?
Bazaarvoice SAP Hybris Integration Version 2.8.1
