Infinium Quantum M4 Splice Cassette, 24 Single Fiber, LC Quad, OM5
M4LCQ24-50WS4A1
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Infinium M4 Splice Cassettes enable industry leading performance, fast field termination, and provide cable management within the housing. The Splice Cassettes are designed for use with Single-Mode (OS2) or Multimode (OM4/OM5) Fiber, Houses 12-24 fibers and are available in LC Duplex or LC Quad port configurations. Compatible with Infinium HD-E Rack Mount Fiber Enclosure with M4 Drawer Face.
Category Performance Rating
Infinium Quantum
- Infinium Core
- Infinium Quantum
- Infinium Ultra
Fiber Type
OM5 Single Fiber Splice Cassette
- OM4 Ribbon Fiber Splice Cassette
- OM4 Single Fiber Splice Cassette
- OM5
- OM5 Single Fiber Splice Cassette
Number of Ports
24
- 12
- 24
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Flexible Install: Mount from the front or the rear of an enclosure or panel
- Installation Convenience: Do all splicing and managing work outside the enclosure
- Clear Top: Enables fast and easy fault identification
- Compact: These Splice cassettes provide a very compact splicing solution
- Front or Rear Mounting: Simplify installation by mounting from the front or rear of the? enclosure panel
- Flexible Install: Mount from the front or rear of an enclosure or panel
- Patented Splice Management: Simplify Splicing and fiber management outside of the cassette with the removable fiber splice manager
Specifications
General Info
| Color | Lime Green | ||
| Product Type | Fiber Module | ||
| Material | Thermoplastic | ||
| Application Sector | Commercial, Data Center | ||
| Product Family / Series / Group | M4 | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Features | Shuttered | ||
| Included | (12 or 24) Fiber Pigtails, Protective Dust Caps, Splice Management Tray, Splice Protection Sleeves | ||
| Warranty Type | 5-Year | ||
| Standard | TIA-568-C.3 | ||
| UPC Number | 662875027140 |
Dimensions
| Product Depth US | 4.06 in | ||
| Product Height US | 1.14 in | ||
| Product Width US | 3.45 in |
Technical Information
| Alignment Sleeve Material | Zirconia | ||
| Compatibility | HDFP, LM4, M4 | ||
| Connectivity Footprint | Q-Series High Density | ||
| Connector 1 | Blunt | ||
| Connector 2 | LC | ||
| Durability | 500 matings | ||
| Fiber Optic Cable Type | OM5 | ||
| Number of Fibers | 24 | ||
| Maximum Insertion Loss | 0.1 dB | ||
| Polarity Type | Universal | ||
| Typical Insertion Loss | 0.1 dB | ||
| Number of Ports | 24 | ||
| Operating Temperature | -10°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -10 °C | ||
| Operating Humidity | 0-80% RH (Non-Condensing) | ||
| Performance Level/Tier | Infinium Quantum | ||
| Return Loss | 37 dB | ||
| Shuttered Adapters | Yes | ||
| Simplex/Duplex | Quad | ||
| Single/Multimode | Multimode | ||
| Storage Temperature | -40° - 75° C |
Resources
Supporting Document
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is there a splice cassette for OM3 or should we use the M4LCQ24-50ES4A1?
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD2042W4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$31.38
