Splice-on Connector, LC, OM4, 900um, MAGENTA, 50 PK
205KNF9GD-50E
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Boost the efficiency of your fiber optic installations with our 50 Pack of our LC, 900µm Splice-on Connector (SOC). Ideal for either single-mode or multi-mode applications, this LC connector offers the precision of fusion splicing with the ease of a field-installable design, perfect for data centers, enterprise networks, and telecom environments. Each connector fits 900µm tight-buffered fiber and includes a factory-polished ferrule for low signal loss and quick deployment. The bulk packaging connectors align with TIA/EIA color standards for easy identification. Designed for high-density environments, the compact LC form factor suits patch panels and transceivers while delivering excellent insertion and return loss. Compatible with standard fusion splicing equipment, it ensures consistent, high-performance terminations that reduce rework and downtime.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Better Insertion Loss & Return Loss Performance: Support high-bandwidth/high-speed transmission to 25G, 40G and 100G applications
- Factory-cleaved, pre-polished 900-micron fiber stub: Provides a quicker termination
- 900-micron boot conceals and protects the splice: Enables better cable management
- UV Cure Protection Sleeves: Strain relief boot protects the splice point
- Bulk Packaging: Reduces packaging waste and saves time on opening individually packaged SOCs
- Patent Number: 11,370,588
 
WARNING: Cancer and Reproductive Harm www.P65Warnings.ca.gov
Specifications
General Info
| Color | Magenta | ||
| Product Type | Splice-On Connector | ||
| Material | Thermoplastic | ||
| Application Sector | Commercial, Data Center, Industrial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Boot Color | Magenta | ||
| Connector Color | Beige | ||
| Standard | RoHS;Telcordia GR-331 | ||
| UPC Number | 662875107309 |
Dimensions
| Product Depth US | 0.5 in | ||
| Product Height US | 0.5 in | ||
| Product Length US | 8.0 in | ||
| Product Width US | 8.0 in | ||
| Product Weight US | 0.5 lb |
Listing Agencies / 3rd Party Agencies
| CE Certified | Yes | ||
| REACH Compliant | Yes |
Additional Information
| Energy Savings | No | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Connector Type | LC | ||
| Connectivity Footprint | Infinium | ||
| Fiber Optic Cable Type | OM4 | ||
| Fiber Size | 50/125 | ||
| Ferrule Diameter | 1.25 mm | ||
| Maximum Insertion Loss | 0.4 dB | ||
| Typical Insertion Loss | 0.25 dB | ||
| Return Loss | 35 dB | ||
| Splice Type | Fusion |
Resources
Brochure
Supporting Document
Catalog
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1

