LC Field Terminating Anaerobic Connectors, Single mode, 900 micron buffer, individual pack
205KAN9GA-SM
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Legrand quick-cure, anaerobic epoxy field-installable connectors speed installation time. Strip the fiber, inject the adhesive into the connector, insert and scribe the fiber, then polish the connector end face to perfection for a high performance termination.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Single mode or multimode: Simplistic offering reduces confusion with a one style connector that covers all multimode applications to include 62.5 micron, standard 50 micron, or laser optimized 50 micron for 10 Gigabit transmission, and single mode
- Reliable performance: Secure the installation of fiber using an adhesive and primer for a secure, worry-free termination.
- Minimal tools: A compact and economical tool kit contains all the common tools necessary to complete the termination.
- Pre-radius LC: Minimal polishing and consistent end-face geometry resulting in more consistent optical performance
Specifications
General Info
| Color | Blue | ||
| Product Type | Splice-On Connector | ||
| Application Sector | Commercial, Data Center | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Boot Color | White | ||
| Connector Color | Blue | ||
| Standard | IEC 61754-20 | ||
| UPC Number | 662875607250 |
Dimensions
| Product Height US | 0.409 in | ||
| Product Width US | 0.236 in |
Technical Information
| Connector Type | LC | ||
| Connectivity Footprint | Q-Series | ||
| Fiber Optic Cable Type | Single-Mode | ||
| Fiber Size | 9/125 | ||
| Ferrule Diameter | 1.25 mm | ||
| Maximum Insertion Loss | 0.5 dB | ||
| Typical Insertion Loss | 0.2 dB | ||
| Return Loss | 50 dB | ||
| Service Life | 500 matings, < 0.2dB typical change | ||
| Splice Type | Anerobic | ||
| Temperature Rating | -40° - 75° C |
Resources
Installation Instructions
Specifications
Supporting Document
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
