text.skipToContent text.skipToNavigation

14M Aqua Infinium CORE LC to LC Duplex Patch Cord 2mm OM4 Plenum

L1-0101B2EAD0014M Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Pre-Configured Infinium Fiber Patch Cords are built to exceed industry standards for quality, performance, insertion and return loss. Available in three performance tiers Infinium Quantum, Infinium Ultra, and Infinium Core. Each tier is available in Single-mode and Multimode. The most common configurations are setup for easy selection and purchase.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Standard Loss System Integration: Designed to work as part of the Core Standard Loss System when paired with Core trunks and cassettes, helping maintain predictable, end-to-end multimode channel performance.
  • Optimized Multimode Channel Performance: Supports up to 2.5dB total channel connection loss and 16dB return loss, enabling reliable signal transmission in OM4 network environments.
  • Factory-Tested Patch Cord Assemblies: Each patch cord is tested to a standard insertion loss of ≤0.50 dB, reducing performance variability and minimizing the need for troubleshooting in the field.
  • Bulk Packaging for Deployment Efficiency: Bulk-pack configuration simplifies staging for large installations, reduces packaging waste, and supports faster, more organized deployments.
  • Flexible Polarity Design (A-B): Designed to pair with Universal Polarity Cassettes and support reconfiguration, reducing polarity errors and installation time.
  • Bend-Insensitive OM4 Fiber: Improves routing flexibility in high-density pathways and tight bend scenarios while maintaining optical performance.
  • Plenum-Rated 2mm Cable Construction: Suitable for installation in air-handling spaces and designed for durability and ease of handling during installation.
  • Connector Protection with Pre-Installed Dust Caps: Helps protect connector end faces during storage and installation, reducing the risk of contamination-related signal loss.

Specifications

General Info
Color Aqua
Type Fiber Patch Cord
Application Sector Commercial, Data Center
Product Line Ortronics
Country Of Origin Mexico
Boot Color White
Features Reversible Polarity
Connector Color Aqua
Warranty Type 5-Year
Standard TIA-568.3-E
Compliance RoHS
Dimensions
Cable Length 14 m
Product Length US 14.0 m
Outside Diameter 2 mm
Technical Information
Cable Diameter 2 mm
Bend Radius 1.28 in
Cable Type Fiber Optic
Connector 1 LC Male
Connector 2 LC Male
Fiber Optic Cable Type OM4
Fiber Size 50/125
Number of Fibers 2
Ferrule Diameter 1.25 mm
Maximum Insertion Loss 0.3 dB
Typical Insertion Loss 0.1 dB
Jacket Material PVC (Polyvinyl Chloride)
Jacket Rating FT6 Rated, OFNP Rated
Jacket Application Plenum Rated
Operating Temperature -10°-50°C, 14°-122°F
Operating Temperature Max 122 °F
Operating Temperature Min 14 °F
Operating Humidity 0-90% RH (Non-Condensing)
Storage Humidity 15-85% RH (Non-Condensing)
Performance Level/Tier Core
Return Loss 40 dB
Simplex/Duplex Duplex
Single/Multimode Multimode
Storage Temperature 5° - 140° F

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;