3M Aqua Bare Ribbon Pigtail to acclAIM OM4 Multimode Plenum Rated 24 Single Fiber Splice-on Pigtail
C00AM020SAE0MY003M
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Bare Ribbon Pigtail to acclAIM 24 Fiber, Splice-On Pigtail is used to splice with existing fiber trunks or new multifiber cable, enabling quick and easy cable runs and connection to the patch panels. The connectorized acclAIM end has been pre terminated in the factory for maximum reliability and quality results. The mechanically cleaved bare ribbon simplifies fiber splicing which greatly decreases labor and cost.
Fiber Type
OM4
- Multimode OM5
- OM4
- OS2
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Fusion Splice: The mechanically cleaved, ribbon fiber construction ensure quick, simplified, and consistent splicing
- Minimize Loss – Maximize Optical Headroom: Lowest loss pre-term Solution, Minimize or eliminate need for splicing, Maximize optical headroom to overcome barriers to performance
- Smarter Design– Longer Lifecycle: A simple design, adjustable polarity and fewer components. acclAIM delivers high performance and a multi-generational lifecycle. This means a sustainable building asset that lasts decades with just one installation.
- Reduce Labor – Lower Cost: Up to 47% faster install; 60% faster removal; Single link testing after mating; Faster moves adds & changes
- Go Live Faster
Specifications
General Info
| Color | Aqua | ||
| Type | Fiber Cable | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Construction | Ribbon | ||
| Boot Color | Black | ||
| Features | Direct Mating Breakout | ||
| Connector Color | Aqua | ||
| Warranty Type | 5-Year | ||
| Standard | TIA-568.3-E |
Dimensions
| Cable Length | 3 m | ||
| Product Length US | 3.0 m | ||
| Product Weight US | 0.3 lb |
Listing Agencies / 3rd Party Agencies
| CE Certified | Yes | ||
| REACH Compliant | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Diameter | 2 mm | ||
| Bend Radius | 90 mm | ||
| Connector 1 | Blunt | ||
| Connector 2 | acclAIM | ||
| Durability | Max IL of 0.3 dB at 200 cycles per TIA-568.3-E | ||
| Fiber Optic Cable Type | OM4 | ||
| Number of Fanout Cables | 3 | ||
| Number of Fibers | 24 | ||
| Fanout Cable Length | 24 in | ||
| Fanout Cable Diameter | 2 mm | ||
| Maximum Insertion Loss | 0.3 dB | ||
| Polarity Type | C | ||
| Polish Type | PC | ||
| Typical Insertion Loss | 0.1 dB | ||
| Jacket Rating | CMP Rated | ||
| Operating Temperature | 0°-70°C | ||
| Operating Temperature Max | 70 °C | ||
| Operating Temperature Min | 0 °C | ||
| Return Loss | 40 dB | ||
| Storage Temperature | -40° - 70° C |
Resources
Brochure
Supporting Document
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RHKITGRY | radiant Collection
Interchangeable cover to update the look of a radiant® dimmer.
$7.96
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CAMAMC63SAEMM1007M | Ortronics
Infinium acclAIM Fiber Trunk Assembly, Plenum
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CAMAMC63SAEMM1005M | Ortronics
Infinium acclAIM Fiber Trunk Assembly, Plenum

