text.skipToContent text.skipToNavigation

3M Yellow Bare Ribbon Pigtail to acclAIM OS2 Single-mode Plenum Rated 24 Single Fiber Splice-on Pigtail

C00AM020SAJ0MY003M Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Bare Ribbon Pigtail to acclAIM 24 Fiber, Splice-On Pigtail is used to splice with existing fiber trunks or new multifiber cable, enabling quick and easy cable runs and connection to the patch panels. The connectorized acclAIM end has been pre terminated in the factory for maximum reliability and quality results. The mechanically cleaved bare ribbon simplifies fiber splicing which greatly decreases labor and cost.
Fiber Type OS2
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Fusion Splice: The mechanically cleaved, ribbon fiber construction ensure quick, simplified, and consistent splicing
  • Minimize Loss – Maximize Optical Headroom: Lowest loss pre-term Solution, Minimize or eliminate need for splicing, Maximize optical headroom to overcome barriers to performance
  • Smarter Design– Longer Lifecycle: A simple design, adjustable polarity and fewer components. acclAIM delivers high performance and a multi-generational lifecycle. This means a sustainable building asset that lasts decades with just one installation.
  • Reduce Labor – Lower Cost: Up to 47% faster install; 60% faster removal; Single link testing after mating; Faster moves adds & changes
  • Go Live Faster

Specifications

General Info
Color Yellow
Type Fiber Cable
Application Sector Commercial
Product Line Ortronics
Country Of Origin United States
Construction Ribbon
Boot Color Black
Features Direct Mating Breakout
Connector Color Blue
Warranty Type 5-Year
Standard TIA-568.3-E
Dimensions
Cable Length 3 m
Product Length US 3.0 m
Product Weight US 0.3 lb
Listing Agencies / 3rd Party Agencies
CE Certified Yes
REACH Compliant Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Diameter 2 mm
Bend Radius 90 mm
Connector 1 Blunt
Connector 2 acclAIM
Durability Max IL of 0.3 dB at 200 cycles per TIA-568.3-E
Fiber Optic Cable Type OS2
Number of Fanout Cables 3
Number of Fibers 24
Fanout Cable Length 24 in
Fanout Cable Diameter 2 mm
Maximum Insertion Loss 0.3 dB
Polarity Type C
Polish Type UPC
Typical Insertion Loss 0.1 dB
Jacket Rating CMP Rated
Operating Temperature 0°-70°C
Operating Temperature Max 70 °C
Operating Temperature Min 0 °C
Return Loss 55 dB
Storage Temperature -40° - 70° C

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Recently Viewed