Infinium Core LC to LC Duplex Patch Cord, 2mm OM4 Plenum Aqua, 5 FT
Bazaarvoice SAP Hybris Integration Version 2.8.1
Core LC to LC Duplex OM4 Patch Cords are factory-terminated and tested to deliver consistent multimode performance in enterprise and data center networks. As part of the Core Standard Loss System, these patch cords support predictable channel loss when paired with Core trunks and cassettes. Featuring bend-insensitive fiber, durable 2mm plenum-rated construction, and TIA-compliant performance, they are well suited for long-distance and high-precision single-mode applications.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Standard Loss System Integration: Designed to work as part of the Core Standard Loss System when paired with Core trunks and cassettes, helping maintain predictable, end-to-end multimode channel performance.
- Optimized Multimode Channel Performance: Supports up to 2.5dB total channel connection loss and 16dB return loss, enabling reliable signal transmission in OM4 network environments.
- Factory-Tested Patch Cord Assemblies: Each patch cord is tested to a standard insertion loss of ≤0.50 dB, reducing performance variability and minimizing the need for troubleshooting in the field.
- Bulk Packaging for Deployment Efficiency: Bulk-pack configuration simplifies staging for large installations, reduces packaging waste, and supports faster, more organized deployments.
- Flexible Polarity Design (A-B): Designed to pair with Universal Polarity Cassettes and support reconfiguration, reducing polarity errors and installation time.
- Bend-Insensitive OM4 Fiber: Improves routing flexibility in high-density pathways and tight bend scenarios while maintaining optical performance.
- Plenum-Rated 2mm Cable Construction: Suitable for installation in air-handling spaces and designed for durability and ease of handling during installation.
- Connector Protection with Pre-Installed Dust Caps: Helps protect connector end faces during storage and installation, reducing the risk of contamination-related signal loss.
Specifications
| Color | Aqua | ||
| Type | Fiber Patch Cord | ||
| Application Sector | Commercial, Data Center | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Boot Color | Black | ||
| Features | Reversible Polarity | ||
| Connector Color | Beige | ||
| Warranty Type | 5-Year | ||
| Standard | TIA-568.3-E | ||
| Compliance | RoHS |
| Cable Length | 5 ft | ||
| Product Length US | 5.0 FT | ||
| Outside Diameter | 2 mm |
| Cable Diameter | 2 mm | ||
| Bend Radius | 1.28 in | ||
| Cable Type | Fiber Optic | ||
| Connector 1 | LC Male | ||
| Connector 2 | LC Male | ||
| Fiber Optic Cable Type | OM4 | ||
| Fiber Size | 50/125 | ||
| Number of Fibers | 2 | ||
| Ferrule Diameter | 1.25 mm | ||
| Maximum Insertion Loss | 0.3 dB | ||
| Typical Insertion Loss | 0.1 dB | ||
| Jacket Material | PVC (Polyvinyl Chloride) | ||
| Jacket Rating | FT6 Rated, OFNP Rated | ||
| Jacket Application | Plenum Rated | ||
| Operating Temperature | -10°-50°C, 14°-122°F | ||
| Operating Temperature Max | 122 °F | ||
| Operating Temperature Min | 14 °F | ||
| Operating Humidity | 0-90% RH (Non-Condensing) | ||
| Storage Humidity | 15-85% RH (Non-Condensing) | ||
| Performance Level/Tier | Core | ||
| Return Loss | 40 dB | ||
| Simplex/Duplex | Duplex | ||
| Single/Multimode | Multimode | ||
| Storage Temperature | 5° - 140° F |
Resources
Cutsheet
Submittal Sheet
Specifications
Supporting Document
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1


