

Infinium Ultra LC to LC Duplex Patch Cord, 2mm, OM4, Aqua, Plenum, 2 Meter
L3-0101B2EAD1002M
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Pre-Configured Infinium Fiber Patch Cords are built to exceed industry standards for quality, performance, insertion and return loss. Available in three performance tiers Infinium Quantum, Infinium Ultra, and Infinium Core. Each tier is available in Single-mode and Multimode. The most common configurations are setup for easy selection and purchase.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Part of a Ultra– Low Loss System: When combined with Infinium Ultra Trunks and Infinium Ultra Cassettes
- Flexible Polarity: A-B and is designed to pair with Infinium Universal Polarity Cassettes - Reconfigurable
- Compliance: BAA or TAA Compliant
- Bend-insensitive fiber for optimal cable management and ease of installation
- Dust caps pre-installed
- TIA Channel Compliant
Specifications
General Info
Color | Aqua | ||
Type | Fiber Patch Cord | ||
Application Sector | Commercial, Data Center | ||
Product Line | Ortronics | ||
Country Of Origin | Mexico | ||
Boot Color | Black | ||
Features | Reversible Polarity | ||
Warranty Type | 5-Year |
Dimensions
Cable Length | 2 m | ||
Product Length US | 2.0 m |
Technical Information
Cable Diameter | 2 mm | ||
Bend Radius | 1.28 in | ||
Cable Type | Fiber Optic | ||
Connector 1 | LC Male | ||
Connector 2 | LC Male | ||
Fiber Optic Cable Type | OM4 | ||
Fiber Size | 50/125 | ||
Number of Fibers | 2 | ||
Jacket Material | PVC | ||
Jacket Rating | FT6 Rated, OFNP Rated | ||
Jacket Application | Plenum Rated | ||
Operating Temperature Max | 122 °F | ||
Operating Temperature Min | 14 °F | ||
Operating Humidity | 0-90% RH (Non-Condensing) | ||
Storage Humidity | 15-85% RH (Non-Condensing) | ||
Performance Level/Tier | Ultra | ||
Return Loss | 40 dB | ||
Simplex/Duplex | Duplex | ||
Single/Multimode | Multimode |
Resources
Submittal Sheet
Specifications
Supporting Document
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1