text.skipToContent text.skipToNavigation

TracJack Module, 2-SC Simplex Multimode, Beige Adapter, Orange Housing

63700066-43 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

TracJack® is a versatile single-module solution – the perfect combination of high quality, enhanced performance, labor savings, ease of use, and flexibility in design. TracJack front removable snap-in modules make moves, adds, and changes easy.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Snap-in module: Simple, secure installation..
  • Modular design: Flexibility in structured cabling system design.
  • Front removable: Facilitates quick moves, adds, and changes.
  • Fully compatible with all TracJack faceplates: Provides wide range of design possibilities

Specifications

General Info
Color Orange
Product Type Jack
Application Sector Commercial
Product Line Ortronics
Country Of Origin Mexico
Features Front Loading, Toolless Installation
Connector Color Beige
Standard UL Standard
UPC Number 662875632702
Housing Color Orange
Dimensions
Product Depth US 1.17 in
Product Height US 0.92 in
Product Width US 0.73 in
Technical Information
Alignment Sleeve Material Zirconia
Compatibility TracJack
Connector 1 SC Female
Connector 2 SC Female
Ferrule Zirconia Ceramic
Number of Fibers 2
Ferrule Diameter 2.5 mm
Number of Ports 2
Shuttered Adapters No

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;