text.skipToContent text.skipToNavigation

TRACJACK LC DUPLEX, BLACK ADAPTER

63700074-25 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The TracJack, Single-mode, LC Duplex Adapters (2-Fiber), fog white adapter plate, has one black LC Duplex adapter, with ceramic alignment sleeves, mounted at a 180 Degree exit angle. This adapter panel is 1 unit high. TracJack modules offer flexabilty with structured cabling at the workstation or in furniture with a modular design and a wide variety of connectivity options. Inteligent engineering simplifies and speeds up moves, adds, and changes with a front removeable design. Compatible With: All TracJack faceplates
Color Light Green
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Snap-in module: Simple, secure installation.
  • Modular design: Flexibility in structured cabling system design.
  • Front removable: Facilitates quick moves, adds, and changes.

Specifications

General Info
Color Light Green
Type Workstation
Application Sector Commercial
Product Line Ortronics
Country Of Origin Mexico
Features Front Loading, Toolless Installation
Connector Color Black
Standard UL Standard
UPC Number 662875666370
Housing Color Light Green
Dimensions
Product Depth US 1.15 in
Product Height US 0.92 in
Product Width US 0.73 in
Technical Information
Alignment Sleeve Material Zirconia
Compatibility TracJack
Connector 1 LC Female
Connector 2 LC Female
Ferrule Zirconia Ceramic
Number of Fibers 2
Ferrule Diameter 1.25 mm
Number of Ports 2
Shuttered Adapters Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;