
TRACJACK, SC, DUPLEX, FLUSH MOUNT
63700077-88
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The TracJack, Single-mode, SC Simplex Adapters (1-Fiber), Flush-Mount black adapter plate, has one black SC simplex adapters, with ceramic alignment sleeves, mounted at a 180° exit angle. This adapter panel is 1 unit high. TracJack modules offer flexabilty with structured cabling at the workstation or in furniture with a modular design and a wide variety of connectivity options. Inteligent engineering simplifies and speeds up moves, adds, and changes with a front removeable design.
Compatible With:
All TracJack faceplates
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Workstation | ||
Application Sector | Commercial | ||
Product Line | Ortronics | ||
Country Of Origin | Mexico | ||
Standard | UL Standard | ||
UPC Number | 662875666714 |
Dimensions
Product Depth US | 1.09 in | ||
Product Height US | 0.92 in | ||
Product Width US | 0.73 in |
Resources
Supporting Document
Catalog
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Looking for an SC DUPLEX connector solution for TracJack Faceplate and Q-series OFP adapter panel that will work with OM-4 fiber. Product 63700077-44 says duplex in the Title and Simplex in the description. Do you have such a part?
Bazaarvoice SAP Hybris Integration Version 2.8.1