1 MT-RJ (2 fibers) fiber Keystone module, Fog White
Bazaarvoice SAP Hybris Integration Version 2.8.1
1 MT-RJ (2 fibers) fiber Keystone module, feed-through, multimode, 180 degree exit, flush, Fog White
TechChoice keystone jacks and modules feature an easy-to-follow universal wiring label and support standard termination using a 110-impact tool. The keystone footprint allows for the greatest flexibility in installation scheduling because its rear insertion into the faceplate allows the technician to complete the termination before and during the construction process.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
| Color | Fog White | ||
| Product Type | Jack | ||
| Application Sector | Commercial, Data Center | ||
| Product Family / Series / Group | TechChoice | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Features | Rear Loading, Toolless Installation | ||
| Connector Color | Fog White | ||
| Standard | UL Standard | ||
| UPC Number | 662875529309 | ||
| Housing Color | Fog White |
| Product Depth US | 1.01 in | ||
| Product Height US | 0.63 in | ||
| Product Width US | 0.55 in |
| Compatibility | Keystone | ||
| Connectivity Footprint | Keystone | ||
| Connector 1 | MT-RJ Female | ||
| Connector 2 | MT-RJ Female | ||
| Ferrule | Zirconia Ceramic | ||
| Number of Fibers | 2 | ||
| Ferrule Diameter | 1.25 mm | ||
| Number of Ports | 1 | ||
| Shuttered Adapters | No |
Resources
Brochure
Specifications
Supporting Document
Catalog
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1