1-LC (2 fibers) fiber Keystone module, Beige adapter, Black Housing
KSLC-00
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
TechChoice® fiber keystone jacks and modules The keystone footprint allows for the greatest flexibility in installation scheduling because its rear insertion into the faceplate allows the technician to complete the termination before, during and after the construction process. TechChoice modules are available in LC, SC, ST and FC, styles in order to suit any installation requirement.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Beige | ||
| Product Type | Jack | ||
| Application Sector | Commercial, Data Center | ||
| Product Family / Series / Group | TechChoice | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Features | Rear Loading, Toolless Installation | ||
| Connector Color | Beige | ||
| Standard | UL Standard | ||
| UPC Number | 662875619970 | ||
| Housing Color | Black |
Dimensions
| Product Depth US | 1.15 in | ||
| Product Height US | 0.63 in | ||
| Product Width US | 0.55 in |
Technical Information
| Alignment Sleeve Material | Zirconia | ||
| Compatibility | Keystone | ||
| Connectivity Footprint | Keystone | ||
| Connector 1 | LC Female | ||
| Connector 2 | LC Female | ||
| Ferrule | Zirconia Ceramic | ||
| Number of Fibers | 2 | ||
| Ferrule Diameter | 1.25 mm | ||
| Number of Ports | 2 | ||
| Shuttered Adapters | Yes |
Resources
Brochure
Supporting Document
Catalog
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CF54/300PE | Cablofil
Cablofil Industry leading powder coat wire mesh tray is your cost effective solution for data installations
