text.skipToContent text.skipToNavigation

Discontinued - Keystone ST Multimode, Phosphor Bronze Sleeve, White

KSSTW On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Keystone ST Multimode, Phosphor Bronze Sleeve
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Keystone ST Multimode, Phosphor Bronze Sleeve

Specifications

General Info
Color White
Type Jack
Application Sector Residential
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Features Rear Loading, Toolless Installation
UPC Number 785007277173
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Compatibility Keystone
Connector 1 ST Female
Connector 2 ST Female
Environmental Conditions 10 to 90% (relative humidity, non-condensing)
Ferrule Zirconia Ceramic
Number of Fibers 1
Number of Ports 1
Shuttered Adapters No

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;