text.skipToContent text.skipToNavigation

TracJack Module, 1-LC Duplex, OM3/4, Aqua adapter, Cloud White Housing

63700075-88 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

TracJack is a versatile single-module solution—the perfect combination of high quality, enhanced performance, labor savings, ease of use, and flexibility in design. TracJack front removable snap-in modules make moves, adds, and changes easy. TracJack products are compatible with Fib-or-Cop II and the complete line of TracJack faceplates and surface mount boxes. TracJack modules are available in LC, SC, ST, FC, and MT-RJ styles in order to suit any installation requirement.

Color Cloud White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Snap-in module: Simple, secure installation.

Specifications

General Info
Color Cloud White
Type Workstation
Application Sector Commercial
Product Line Ortronics
Country Of Origin Mexico
Features Front Loading, Toolless Installation
Connector Color Aqua
Standard N/A
UPC Number 662875666516
Housing Color Cloud White
Dimensions
Product Depth US 1.15 in
Product Height US 0.92 in
Product Width US 0.73 in
Technical Information
Alignment Sleeve Material Zirconia
Compatibility TracJack
Connector 1 LC Female
Connector 2 LC Female
Ferrule Zirconia Ceramic
Number of Fibers 1
Ferrule Diameter 1.25 mm
Number of Ports 1
Shuttered Adapters Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Does this also come in blue? Part number 63700075-36 ?

Asked by: David
Yes, you can order the 63700075-36, TRACJACK,LC,DX,FLUSH MOUNT, BLUE.
Answered by: Product Specialist Team
Date published: 2023-08-30

Does Legrand have OM3 TRACK JACK WORKSTATION MODULE LC in the color PURPLE? If so what is the part number and where can I order them/

Asked by: Chris Cooper
Hello Chris, Thank you for your inquiry Your part # 63700075-27 does come in the color purple You can purchase through distribution Here are the companies Accu-Tech Graybar Electric Wesco-Anixter
Answered by: Product Specialist Team
Date published: 2023-06-30
  • y_2026, m_4, d_19, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_63700075-88, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT