TracJack Module, LC Duplex, Multimode, Beige Adapter, Blue Housing
Bazaarvoice SAP Hybris Integration Version 2.8.1
TracJack is a versatile single-module solution—the perfect combination of high quality, enhanced performance, labor savings, ease of use, and flexibility in design. TracJack front removable snap-in modules make moves, adds, and changes easy. TracJack products are compatible with Fib-or-Cop II and the complete line of TracJack faceplates and surface mount boxes. TracJack modules are available in LC, SC, ST, FC, and MT-RJ styles in order to suit any installation requirement.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Snap-in module: Simple, secure installation
- Modular design: Flexibility in structured cabling system design
- Front removable: Facilitates quick moves, adds, and changes
- No special tools required: Reduced installation expense
- Fully compatible with all TracJack faceplates: Provides wide range of design possibilities
Specifications
| Color | Blue | ||
| Product Type | Jack | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Features | Front Loading, Toolless Installation | ||
| Connector Color | Beige | ||
| Standard | UL Standard | ||
| UPC Number | 662875823186 | ||
| Housing Color | Blue |
| Product Depth US | 1.15 in | ||
| Product Height US | 0.92 in | ||
| Product Width US | 0.73 in |
| Alignment Sleeve Material | Zirconia | ||
| Compatibility | TracJack | ||
| Connector 1 | LC Female | ||
| Connector 2 | LC Female | ||
| Ferrule | Zirconia Ceramic | ||
| Number of Fibers | 2 | ||
| Ferrule Diameter | 1.25 mm | ||
| Number of Ports | 2 | ||
| Shuttered Adapters | Yes |
Resources
Brochure
Supporting Document
Catalog
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1



