Core 2M 12STR OS2 PL YL MTP MTP PF
C4747B3707EMMY002M
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Pre-Configured Infinium Fiber Patch Cords are built to exceed industry standards for quality, performance, insertion and return loss. Available in three performance tiers Infinium Quantum, Infinium Ultra, and Infinium Core. Each tier is available in Single-mode and Multimode. The most common configurations are setup for easy selection and purchase.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Pre-Configured Infinium Fiber Patch Cords are built to exceed industry standards for quality, performance, insertion and return loss. Available in three performance tiers Infinium Quantum, Infinium Ultra, and Infinium Core. Each tier is available in Single-mode and Multimode. The most common configurations are setup for easy selection and purchase.
- High Performance Fiber Patch Cord
- Reversible Polarity
- Plenum-Rated 2mm Cable Construction
- Type B Polarity for Simplified Mapping: Ensures easy deployment in parallel optics and standard data center architectures
- 250µm uDist Interconnect Construction: Provides a compact, flexible cable ideal for high-density pathways and tight-radius routing
- OFNP-Rated 3.0mm Jacket: Meets strict plenum fire-safety requirements for use in commercial buildings and data centers
- No-Stagger MPO Design: Offers uniform fiber alignment to support clean routing, predictable cable management, and easier installation
 
WARNING: Cancer and Reproductive Harm www.P65Warnings.ca.gov
Specifications
General Info
| Color | Yellow | ||
| Product Type | Trunk Assembly | ||
| Application Sector | Commercial, Data Center, Education, Healthcare, Hospitality, Industrial, Residential | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Construction | Micro Array | ||
| Boot Color | Blue, White | ||
| Connector Color | Blue | ||
| Warranty Type | 5-Year | ||
| Standard | TIA-568.3-E | ||
| Compliance | RoHS | ||
| UPC Number | 662875111290 |
Dimensions
| Cable Length | 10 m | ||
| Product Length US | 2.0 m | ||
| Product Weight US | 0.041 kg | ||
| Outside Diameter | 2 mm |
Listing Agencies / 3rd Party Agencies
| REACH Compliant | Yes |
Additional Information
| Energy Savings | No | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Diameter | 2 mm | ||
| Bend Radius | 1.28 in | ||
| Cable Type | Fiber Optic | ||
| Connectivity Footprint | Infinium | ||
| Connector 1 | MTP | ||
| Connector 2 | MTP | ||
| Durability | Max IL of 0.3 dB at 200 cycles per TIA-568.3-E | ||
| Fiber Optic Cable Type | OS2 | ||
| Fiber Size | 9/125 | ||
| Number of Fibers | 2 | ||
| Fanout Cable Diameter | 3 mm | ||
| Ferrule Diameter | 1.25 mm | ||
| Maximum Insertion Loss | 0.75 dB | ||
| Polarity Type | B | ||
| Polish Type | UPC | ||
| Typical Insertion Loss | 0.1 dB | ||
| Jacket Material | PVC (Polyvinyl Chloride) | ||
| Jacket Rating | FT6 Rated, OFNP Rated | ||
| Jacket Application | Plenum Rated | ||
| Operating Temperature | -10°-50°C, 14°-122°F | ||
| Operating Temperature Max | 122 °F | ||
| Operating Temperature Min | 14 °F | ||
| Operating Humidity | 0-90% RH (Non-Condensing) | ||
| Storage Humidity | 15-85% RH (Non-Condensing) | ||
| Performance Level/Tier | Ultra | ||
| Pitch | 0.25 mm | ||
| Return Loss | 55 dB | ||
| Simplex/Duplex | Duplex | ||
| Single/Multimode | Single-Mode | ||
| Storage Temperature | 5° - 140° F |
Resources (7)
Brochure
Supporting Document
Catalog
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
KSFCNR | Ortronics
Ortronics F-connectors are often used with RG-6 and RG-59 75 ohm coaxial cable to connect equipment supporting cable TV(CATV), satellite TV, close circuit TV(CCTV), and security cameras.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
KS106S4 | Ortronics
Keystone -Type Plastic Duplex Frame accepts four rear-loading keystone modules. It is compatible with many cable delivery systems that can house electrical duplex outlets.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
KSC6A | Ortronics
Anti-Corrosive KEYSTONE JACK, 568A/B
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
KSFCN-13 | Ortronics
Ortronics F-connectors are often used with RG-6 and RG-59 75 ohm coaxial cable to connect equipment supporting cable TV(CATV), satellite TV, close circuit TV(CCTV), and security cameras.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
KSFCNR-00 | Ortronics
Ortronics F-connectors are often used with RG-6 and RG-59 75 ohm coaxial cable to connect equipment supporting cable TV(CATV), satellite TV, close circuit TV(CCTV), and security cameras.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
KSFCNR-13 | Ortronics
Ortronics F-connectors are often used with RG-6 and RG-59 75 ohm coaxial cable to connect equipment supporting cable TV(CATV), satellite TV, close circuit TV(CCTV), and security cameras.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
KSSV | Ortronics
Keystone S-Video, 110 Termination
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
KS35STST-88 | Ortronics
Ortronics 3.5mm stereo jacks are often used to interface with a variety of devices such as computers, portable audio, microphones, and headphones.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
KS106S2-13 | Ortronics
Keystone -Type Plastic Duplex Frame accepts two rear-loading keystone modules. It is compatible with many cable delivery systems that can house electrical duplex outlets.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
KSSMB1-88 | Ortronics
TechChoice surface mount boxes accept 2 rear loading keystione jacks & modules and provides easy snap-on covers and snap-in label fields. Boxes are supplied with screws and double-sided adhesive tape for mounting onto almost any surface. Meet UL2043 and are suitable for installation in air handling spaces (ie plenum spaces) and are compatible with Wiremold Eclipse raceway.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SPKFBU48-W | Ortronics
TECHCHOICE, FRONT-LOADING KEYSTONE PANEL WITH REMOVABLE BEZELS, LABEL/ICON FIELD, FLAT


